HomeProductsFreeze DryersFreeZone Legacy Freeze DryersFreeZone 6 Liter Benchtop Freeze Dry Systems7752061

FreeZone 6 Liter Benchtop Freeze Dry System

Qty: Request a Quote

Catalog Number: 7752061

Key features
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: British (UK)
  • Style: Benchtop

Download the Product Datasheet

Login to access file!

  • Weight: 150.0 lbs
  • Weight metric: 68.0 kg
  • Dimensions: 31.8" w x 28.1" d x 14.5" h
  • Dimensions metric: 80.8 cm w x 71.4 cm d x 36.8 cm h
  • Electrical: 230 volts, 50 Hz, 8 A
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: British (UK)
  • Style: Benchtop
  • Vacuum Pump Displacement Required: 98 L/min or larger displacement

PTFE-coated collector coil and chamber.

FreeZone 6 Liter Benchtop Freeze Dry System is designed for light to moderate aqueous sample loads. This model is not for use with samples containing acetonitrile. Removes a maximum of 4 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; stainless steel collector chamber and coil; LCD that displays system operating parameters, set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); 3/4 hp CFC-free refrigeration system; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; retractable collector drain line; 3" diameter port for connection of drying accessory; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Brochures

FreeZone Freeze Dry Systems Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

Login to access file!

Videos

Gail was responsible for something irreplaceable: a key link to the future of her company... and a cure. 
 
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 

User's Manuals

FreeZone 6 Liter Benchtop Freeze Dry Systems Manual (2012-2017)

For 77520 Series FreeZone 6 Liter Benchtop Freeze Dry Systems.

Catalog numbers: 7752020, 7752021, 7752040, 7752041, 7752030, 7752031, 7752060, 7752061, 7752070, 7752071, 7758020, 7758021, 7758040, 7758041, 7758030, 7758031, 7758060, 7758061, 7758070 and 7758071

This includes FreeZone Legacy Freeze Dryers manufactured in August 2017 or later and FreeZone Freeze Dry Systems manufactured before August 2017.

Login to access file!
Products & Model Lines
 Drying Chambers

Drying Chambers

Drying Chambers provide a means to attach flasks to your freeze dry system or contain samples in bulk.

 7368700 FreeZone Cart

FreeZone Cart

Catalog Number: 7368700

Price: $950.00

  • Applicable Products: FreeZone Freeze Dryers, Freeze Dry Systems