Search

FreeZone 6 Liter Benchtop Freeze Dry System

Attributes

  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Conformance: CE
  • Ice Holding Capacity: 6L
  • Plug Type: British (UK)
  • Style: Benchtop
  • Vacuum Pump Displacement Required: 98 L/min or larger displacement

Specifications

  • Weight: 150.0 lbs
  • Weight metric: 68.0 kg
  • Dimensions: 31.8" w x 28.1" d x 14.5" h
  • Dimensions metric: 80.8 cm w x 71.4 cm d x 36.8 cm h
  • Electrical: 230 volts, 50 Hz, 8 A

Catalog #
7752060

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

FreeZone 6 Liter Benchtop Freeze Dryer is designed for light to moderate aqueous sample loads. This model is not for use with samples containing acetonitrile. Removes a maximum of 4 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; stainless steel collector chamber and coil; LCD that displays system operating parameters, set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); 3/4 hp CFC-free refrigeration system; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; retractable collector drain line; 3" diameter port for connection of drying accessory; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 

Resources

lock Login or register to download resources

Brochures

FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Legacy Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

View PDF (5.6 MB)

User's Manuals

FreeZone Legacy 6 Liter Benchtop Freeze Dryers

For 77520 Series FreeZone Legacy 6 Liter Benchtop Freeze Dryers manufactured since August, 2017.

Catalog numbers: 7752020, 7752021, 7752040, 7752041, 7752030, 7752031, 7752060, 7752061, 7752070, 7752071

View PDF (1.6 MB)

FreeZone Legacy 2.5 and 6 Liter Quick Guide to Installation

In five languages: English, Italian, French, German and Spanish.

View PDF (2.7 MB)



Accessories

Related Products

Product Selection Tools


Services