HomeProductsFreeze DryersFreeZone Freeze DryersFreeZone 6 Liter -50C Console Freeze Dryers with Stoppering Tray Dryers700621010

FreeZone 6 Liter -50C Console Freeze Dryer with Stoppering Tray Dryer

Qty: Request a Quote

Catalog Number: 700621010

Key features
  • Region: U.S. and Canada, International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 6L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: North America, 230V
  • Style: Console

Download the Product Datasheet

Login to access file!

  • Weight: 678.0 lbs
  • Weight metric: 307.5 kg
  • Dimensions: 32.4" w x 29.6" d x 63.7" h
  • Dimensions metric: 82.2 w x 75.1 d x 161.7 h cm
  • Electrical: 230V, 60 Hz, 8A (console); 230V, 60 Hz, 9A (tray dryer)A
  • Region: U.S. and Canada, International
  • Collector Temperature: -50° C, -58° F
  • Conformance: UL, CAN/CSA C22.2
  • Ice Holding Capacity: 6L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: North America, 230V
  • Style: Console
  • Vacuum Pump Displacement Required: 163 L/min or larger displacement

FreeZone 6 Liter Console Freeze Dryers with Stoppering Tray Dryers are designed for lyophilizing moderate to large loads and stoppering vials or serum bottles under vacuum. The console features a front viewing window and interior space for a vacuum pump (sold separately).

The console's upright stainless steel collector coil holds 6 liters of ice before defrosting. A single 3/4 hp HCFC/CFC-free refrigeration system cools the collector to -50° C (-58° F), suitable for aqueous samples.

The Stoppering Tray Dryer features three 16.5" x 12" processing shelves. A single 1 hp HCFC/CFC-free refrigeration system and 1000-watt electric heater cool and heat the fluid medium circulating through channels in the shelves.

Lyo-Works™ OS provides a real time display of freeze dryer and tray dryer parameters on a 5" full color, capacitive touch screen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump and freeze dry glassware (if not bulk freeze drying) are required (not included).

Features (All Models)
  • Upright stainless steel collector coil capable of holding 6L of ice before defrosting. Acrylic collector lid, 3/4" thick, has neoprene gasket.
  • Console cabinet with interior space for vacuum pump (sold separately) and two-piece, removable front panel with viewing window.
  • Clear acrylic chamber lid, 3/4" thick, with neoprene gasket.
  • FreeZone Stoppering Tray Dryer.
  • Brushed stainless steel and glacier white, powder-coated steel exterior with blue accents.
  • Full color, 5" capacitive touch screen with Lyo-Works™ OS:
    • Real time display of collector temperature, vacuum level, and optional End-Zone™ end point detection system.
    • Start–up mode for collector cool-down and vacuum pull-down (automatic or manual).
    • Operating mode (standby or run).
    • Vacuum set point, alerts, diagnostic tests, user manual, defrost control, and optional drying accessory parameters.
    • Data logging stores and displays data in table or chart format, and may be exported via USB or Ethernet.
    • Settings include language (English, Spanish, French, German, or Italian), time, time zone, temperature (° C or ° F), and vacuum (mBar, Torr, or Pa).
    • Alerts are programmable to send via Ethernet connection to user-entered email addresses.
    • Display settings include brightness, touch sounds (on/off), and screen time out in minutes (on/off).
    • Maintenance alert settings include vacuum pump oil change, refrigeration cleaning, total operating hours and line voltage offset.
    • Level-specific security lock-out prevents changes to programs and other system parameters.
  • On/standby switch.
  • Moisture sensor that prevents refrigeration or vacuum start-up when moisture is detected in the drain line.
  • Vacuum control valve that maintains vacuum level set point.
  • Vacuum break valve that bleeds air into the system when power to the freeze dryer or vacuum pump is shut off. If a power outage less than approximately 5 minutes occurs, the freeze dryer will restart and the refrigeration and vacuum system will resume operation once power is restored. If the power failure is more than approximately 5 minutes and the collector warms above safe limits, the freeze dryer will not automatically restart.
  • Side-mounted USB port and rear-mounted Ethernet connection.
  • Front-mounted, quick-disconnect drain hose fitting and side-mounted lanyard with hose connector. 18", 1/4" ID silicone tubing and clamp included.
  • Internal electrical receptacle for vacuum pump connection.
  • 3-wire electrical cord with plug.
  • 3/4" OD vacuum connection, 36" of 3/4" ID vacuum hose and two clamps.


Options Include

  • PTFE-coated collector coil and chamber for processing involving corrosive compounds.
  • Purge valve for isolating the vacuum pump from the freeze dryer.
  • Region-specific electrical plug configurations.


Required Accessories (Not Included)

  • Vacuum pump with a displacement of at least 163 L/min, 0.002 mBar ultimate pressure and fitting suitable for 3/4" ID vacuum hose.
  • Freeze dry glassware if not bulk freeze drying.

Brochures

FreeZone Freeze Dryers Brochure (2017)

This 20-page brochure contains specifications and ordering information on FreeZone Freeze Dryers with Lyo-Works OS, manufactured after May, 2017. Ordering information on accessories for use with these freeze dryers is also included.

Login to access file!

Videos

Gail was responsible for something irreplaceable: a key link to the future of her company... and a cure. 
 
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 

Troubleshooting Vacuum Leaks in Labconco Lyophilizers

Learn to troublesoot vacuum leaks in Labconco FreeZone Freeze Dry Systems

Preparing Pre-freeze Samples in Flasks for Lyophilization

Here are some simple tips to get the best results when freeze drying. These tips can also help you avoid breaking glassware, and help you select the best method of freeze dry preparation.

User's Manuals

FreeZone Console Freeze Dryers Manual

For catalog numbers in the following series: 70061xxxx, 71061xxxx, 70121xxxx, 71121xxxx, 70181xxxx, 70062xxxx, 71062xxxx, 70122xxxx, 71122xxxx, and 70182xxxx. These are 6L -50° C and -84° C, 12L -50° C and -84° C, and 18L -50° C FreeZone Console Freeze Dryers with Lyo-Works™ OS and FreeZone Console Freeze Dryers with Stoppering Tray Dryer and Lyo-Works™ OS manufactured in August 2017 or later.

Login to access file!

FreeZone Stoppering Tray Dryers Manual

For catalog numbers in the following series: 794801xxx, 70062xxxx, 71062xxxx, 70122xxxx, 71122xxxx, and 70182xxxx. These are FreeZone Stoppering Tray Dryers and 6L -50° C and -84° C, 12L -50° C and -84° C, and 18L -50° C FreeZone Console Freeze Dryers with Stoppering Tray Dryer and Lyo-Works™ OS manufactured in August 2017 or later.

Login to access file!
Categories
Freeze Dry System Parts & Accessories

Freeze Dry System Parts & Accessories

A variety of FreeZone Freeze Dry System accessories are available including Shell Freezers, Tray Dryers, Drying Chambers and Product Shelves.

Products & Model Lines
 Tray with Slide-Out Bottom

Tray Dryer Parts & Accessories

Various parts and accessories related to FreeZone Freeze Dryers.