Search

FreeZone -50 C 12 Liter Console Freeze Dry System 230V

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Weight: 278.0 lbs
  • Weight metric: 126.0 kg
  • Dimensions: 32.2" w x 31.0" d x 63.4" h
  • Dimensions metric: 81.8 w x 78.7 d x 161.0 h cm
  • Electrical: 230V, 50 Hz, 9.0A

Catalog #
7754064-2-W1

Price: $19,760.00
Sale Price: $15,808.00

file_download Download Datasheet

FreeZone -50° C 12 Liter Console Freeze Dry System with PTFE-coated collector coil and chamber. Includes purge valve with switch for isolating the vacuum pump from the freeze dry system. 230V, 50 Hz. British (UK) plug and receptacle. New unit, overstock, discontinued style. Photo is representative only.

Serial Number: 170137062

 

FreeZone 12 Liter Console Freeze Dry System is designed for moderate aqueous sample loads. This model is not for use with samples containing acetonitrile. Removes a maximum of 8 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; stainless steel collector and coil; LCD that displays system operating parameters, set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); 1 hp CFC-free refrigeration system; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; hot gas defrost and switch; retractable collector drain line; 3" diameter port for connection of drying accessory; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.