HomeProductsFreeze Dry SystemsFreeZone Freeze Dry SystemsFreeZone 4.5 Liter Console Freeze Dry Systems

FreeZone 4.5 Liter Console Freeze Dry Systems

FreeZone 4.5 Liter Console Freeze Dry System is designed for light aqueous sample loads. Removes a maximum of over 2 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; LCD that displays system operating parameters; set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); 1/3 hp CFC-free refrigeration system; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; retractable collector drain line; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps. Features a permanently-installed 10-port stainless steel drying chamber and stainless steel collector chamber and coil.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Products

Showing 1 - 10 of 10 Results

FreeZone 4.5 Liter Console Freeze Dry System with PTFE-Coated Collector

 FreeZone 4.5 Liter Console Freeze Dry System

Catalog Number: 7751021

  • Region: U.S. and Canada
  • Collector Temperature: -50°C, -58°F
  • Ice Holding Capacity: 4.5 L
  • Options Included: Corrosion-Resistant Collector, Built-in 10-port Drying Chamber
  • Plug Type: North America, 115 volt, 20 A
  • Style: Console

FreeZone 4.5 Liter Console Freeze Dry System with PTFE-Coated Collector

 FreeZone 4.5 Liter Console Freeze Dry System

Catalog Number: 7751031

  • Region: International
  • Collector Temperature: -50°C, -58°F
  • Ice Holding Capacity: 4.5 L
  • Options Included: Corrosion-Resistant Collector, Built-in 10-port Drying Chamber
  • Plug Type: Schuko
  • Style: Console

FreeZone 4.5 Liter Console Freeze Dry System with PTFE-Coated Collector

 FreeZone 4.5 Liter Console Freeze Dry System

Catalog Number: 7751041

  • Region: U.S. and Canada
  • Collector Temperature: -50°C, -58°F
  • Ice Holding Capacity: 4.5 L
  • Options Included: Corrosion-Resistant Collector, Built-in 10-port Drying Chamber
  • Plug Type: North America, 230 volt
  • Style: Console

FreeZone 4.5 Liter Console Freeze Dry System with PTFE-Coated Collector

 FreeZone 4.5 Liter Console Freeze Dry System

Catalog Number: 7751061

  • Region: International
  • Collector Temperature: -50°C, -58°F
  • Ice Holding Capacity: 4.5 L
  • Options Included: Corrosion-Resistant Collector, Built-in 10-port Drying Chamber
  • Plug Type: British (UK)
  • Style: Console

FreeZone 4.5 Liter Console Freeze Dry System with PTFE-Coated Collector

 FreeZone 4.5 Liter Console Freeze Dry System

Catalog Number: 7751071

  • Region: International
  • Collector Temperature: -50°C, -58°F
  • Ice Holding Capacity: 4.5 L
  • Options Included: Corrosion-Resistant Collector, Built-in 10-port Drying Chamber
  • Plug Type: China/Australia
  • Style: Console

FreeZone 4.5 Liter Console Freeze Dry System

 FreeZone 4.5 Liter Console Freeze Dry System

Catalog Number: 7751020

  • Region: U.S. and Canada
  • Collector Temperature: -50°C, -58°F
  • Ice Holding Capacity: 4.5 L
  • Options Included: Built-in 10-port Drying Chamber
  • Plug Type: North America, 115 volt, 20 A
  • Style: Console

FreeZone 4.5 Liter Console Freeze Dry System

 FreeZone 4.5 Liter Console Freeze Dry System

Catalog Number: 7751030

  • Region: International
  • Collector Temperature: -50°C, -58°F
  • Ice Holding Capacity: 4.5 L
  • Options Included: Built-in 10-port Drying Chamber
  • Plug Type: Schuko
  • Style: Console

FreeZone 4.5 Liter Console Freeze Dry System

 FreeZone 4.5 Liter Console Freeze Dry System

Catalog Number: 7751040

  • Region: U.S. and Canada
  • Collector Temperature: -50°C, -58°F
  • Ice Holding Capacity: 4.5 L
  • Options Included: Built-in 10-port Drying Chamber
  • Plug Type: North America, 230 volt
  • Style: Console

FreeZone 4.5 Liter Console Freeze Dry System

 FreeZone 4.5 Liter Console Freeze Dry System

Catalog Number: 7751060

  • Region: International
  • Collector Temperature: -50°C, -58°F
  • Ice Holding Capacity: 4.5 L
  • Options Included: Built-in 10-port Drying Chamber
  • Plug Type: British (UK)
  • Style: Console

FreeZone 4.5 Liter Console Freeze Dry System

 FreeZone 4.5 Liter Console Freeze Dry System

Catalog Number: 7751070

  • Region: International
  • Collector Temperature: -50°C, -58°F
  • Ice Holding Capacity: 4.5 L
  • Options Included: Built-in 10-port Drying Chamber
  • Plug Type: China/Australia
  • Style: Console