HomeProductsFreeze DryersFreeZone Freeze DryersFreeZone 4.5 Liter -50C Benchtop Freeze Dryers700402040

FreeZone 4.5 Liter -50C Benchtop Freeze Dryer

Qty: Request a Quote

Catalog Number: 700402040

Key features
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 4.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: China/Australia
  • Style: Benchtop

Download the Product Datasheet

Login to access file!

  • Weight: 109.0 lbs
  • Weight metric: 49.4 kg
  • Dimensions: 16.5" w x 22.4" d x 18.9" h
  • Dimensions metric: 41.9 w x 56.8 d x 48.0 h cm
  • Electrical: 230V, 50 Hz, 7A
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Conformance: CE
  • Ice Holding Capacity: 4.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: China/Australia
  • Style: Benchtop
  • Vacuum Pump Displacement Required: 98 L/min or larger displacement

FreeZone 4.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light to moderate sample loads. The compact design is ideal for labs with limited floor space.

The upright stainless steel collector coil holds 4.5 liters of ice before defrosting. A single 1/3 hp HCFC/CFC-free refrigeration system cools the collector to -50° C (-58° F), suitable for aqueous samples.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touch screen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).

Features (All Models)
  • Upright stainless steel collector coil capable of holding 4.5L of ice before defrosting. Acrylic collector lid, 3/4" thick, has neoprene gasket and 3" diameter port for connection of drying accessories (sold separately).
  • Compact benchtop design with a small footprint.
  • Brushed stainless steel and glacier white, powder-coated steel exterior with blue accents.
  • Full color, 5" capacitive touch screen with Lyo-Works™ OS:
    • Real time display of collector temperature, vacuum level, and optional End-Zone™ end point detection system.
    • Start–up mode for collector cool-down and vacuum pull-down (automatic or manual).
    • Operating mode (standby or run).
    • Vacuum set point, alerts, diagnostic tests, user manual, defrost control, and optional drying accessory parameters.
    • Data logging stores and displays data in table or chart format, and may be exported via USB or Ethernet.
    • Settings include language (English, Spanish, French, German, or Italian), time, time zone, temperature (° C or ° F), and vacuum (mBar, Torr, or Pa).
    • Alerts are programmable to send via Ethernet connection to user-entered email addresses.
    • Display settings include brightness, touch sounds (on/off), and screen time out in minutes (on/off).
    • Maintenance alert settings include vacuum pump oil change, refrigeration cleaning, total operating hours and line voltage offset.
    • Level-specific security lock-out prevents changes to programs and other system parameters.
  • Hot gas defrost with auto shut off at +65° C (+149° F).
  • On/standby switch.
  • Moisture sensor that prevents refrigeration or vacuum start-up when moisture is detected in the drain line.
  • Vacuum control valve that maintains vacuum level set point.
  • Vacuum break valve that bleeds air into the system when power to the freeze dryer or vacuum pump is shut off. If a power outage less than approximately 5 minutes occurs, the freeze dryer will restart and the refrigeration and vacuum system will resume operation once power is restored. If the power failure is more than approximately 5 minutes and the collector warms above safe limits, the freeze dryer will not automatically restart.
  • Side-mounted USB port and rear-mounted Ethernet connection.
  • Side-mounted, quick-disconnect drain hose fitting and lanyard with hose connector. 18", 1/4" ID silicone tubing and clamp included.
  • Rear-mounted electrical receptacle for vacuum pump connection.
  • 3-wire electrical cord with plug.
  • 3/4" OD vacuum connection, 50" of 3/4" ID vacuum hose and two clamps.


Options Include

  • PTFE-coated collector coil and chamber for processing involving corrosive compounds.
  • Region-specific electrical plug configurations.


Required Accessories (Not Included)

  • Vacuum pump with a displacement of at least 98 L/min, 0.002 mBar ultimate pressure and fitting suitable for 3/4" ID vacuum hose.
  • Small Tray Dryer or other drying accessory.
  • Freeze dry glassware if not bulk freeze drying.

Brochures

FreeZone Freeze Dryers Brochure (2017)

This 20-page brochure contains specifications and ordering information on FreeZone Freeze Dryers with Lyo-Works OS, manufactured after May, 2017. Ordering information on accessories for use with these freeze dryers is also included.

Login to access file!

Videos

Gail was responsible for something irreplaceable: a key link to the future of her company... and a cure. 
 
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 

Troubleshooting Vacuum Leaks in Labconco Lyophilizers

Learn to troublesoot vacuum leaks in Labconco FreeZone Freeze Dry Systems

Preparing Pre-freeze Samples in Flasks for Lyophilization

Here are some simple tips to get the best results when freeze drying. These tips can also help you avoid breaking glassware, and help you select the best method of freeze dry preparation.

User's Manuals

FreeZone Benchtop Freeze Dryers Manual

For catalog numbers in the following series: 70020xxxx, 71020xxxx, 70040xxxx, 71040xxxx, 72040xxxx, and 70080xxxx. These are 2.5L -50° C and -84° C, 4.5L -50° C, -84° C and -105° C, and 8L -50° C FreeZone Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in August 2017 or later.

Login to access file!
Categories
Freeze Dry System Parts & Accessories

Freeze Dry System Parts & Accessories

A variety of FreeZone Freeze Dry System accessories are available including Shell Freezers, Tray Dryers, Drying Chambers and Product Shelves.

Products & Model Lines
 Drying Chambers

Drying Chambers

Drying Chambers provide a means to attach flasks to your freeze dry system or contain samples in bulk.

 7368700 FreeZone Cart

FreeZone Cart

Catalog Number: 7368700

Price: $950.00

  • Applicable Products: FreeZone Freeze Dryers, Freeze Dry Systems