HomeProductsFreeze DryersFreeZone Legacy Freeze DryersFreeZone 2.5 Liter Benchtop Freeze Dry Systems7670560

FreeZone 2.5 Liter Benchtop Freeze Dry System

Qty: Request a Quote

Catalog Number: 7670560

Key features
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: British (UK)
  • Style: Benchtop

Download the Product Datasheet

Login to access file!

  • Weight: 85.0 lbs
  • Weight metric: 39.0 kg
  • Dimensions: 12.6" w x 17.9" d x 16.9" h
  • Dimensions metric: 32.0 cm w x 45.5 cm d x 42.9 cm h
  • Electrical: 230 volts, 50 Hz, 7.0 A
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Conformance: CE
  • Ice Holding Capacity: 2.5L
  • Plug Type: British (UK)
  • Style: Benchtop
  • Vacuum Pump Displacement Required: 86 L/min or larger displacement

FreeZone 2.5 Liter Benchtop Freeze Dry System is designed for light sample loads or personal use. Compact design with small footprint fits in tight spaces. Powder-coated steel exterior. Upright stainless steel collector coil removes a maximum of 2 liters of water in 24 hours and holds 2.5 liters of ice before defrosting is necessary.* Features 1/3 hp refrigeration system; LCD for display of set up and operating parameters, alarm messages and total number of hours since refrigeration and vacuum were serviced; audible/visual alarm for abnormal system event (power failure, improper line voltage supply, collector temperature above -40° C, moisture in collector, and service vacuum pump; patented moisture sensor; vacuum control and break valve; RS-232 port; one button automatic refrigeration and vacuum start up with manual overrides; collector drain hose; power switch; 3" diameter accessory attachment port; 3' of 3/4" ID vacuum hose and 2 clamps. Vacuum pump, drying accessory and freeze dry glassware are required (not included).

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Brochures

FreeZone Freeze Dry Systems Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

Login to access file!

Videos

Gail was responsible for something irreplaceable: a key link to the future of her company... and a cure. 
 
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 

User's Manuals

FreeZone 2.5 Liter Freeze Dry Systems Manual (2012-2017)

For catalog numbers: 7420020, 7420021, 7420030, 7420031, 7420040, 7420041, 7670020, 7670021, 7670030, 7670031, 7670040, 7670041, 7670520, 7670521, 7670530, 7670531, 7670540, 7670541

(74200, 76700 and 76705 series)

This includes FreeZone Legacy Freeze Dryers manufactured in August 2017 or later and FreeZone Freeze Dry Systems manufactured before August 2017.

Login to access file!
Products & Model Lines
 Drying Chambers

Drying Chambers

Drying Chambers provide a means to attach flasks to your freeze dry system or contain samples in bulk.

 7368700 FreeZone Cart

FreeZone Cart

Catalog Number: 7368700

Price: $950.00

  • Applicable Products: FreeZone Freeze Dryers, Freeze Dry Systems