Search

FreeZone 2.5 Liter -84C Benchtop Freeze Dryers

FreeZone 2.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light sample loads. The compact design is ideal for labs with limited floor space.

The upright stainless steel collector coil holds 2.5 liters of ice before defrosting. Two 1/3 hp HCFC/CFC-free refrigeration systems cool the collector to -84° C (-119° F), suitable for samples with low eutectic points including acetonitrile.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touch screen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).



Showing 1 - 14 of 14 Results

FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710201000

  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: North America, 115V, 20A
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710201010

  • Region: U.S. and Canada, International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: North America, 230V
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710201015

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: Saudi Arabia
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710201030

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: Schuko
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710201040

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: China/Australia
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710201050

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: British (UK)
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710201070

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: India
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710202000

  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: North America, 115V, 20A
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710202010

  • Region: U.S. and Canada, International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: North America, 230V
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710202015

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: Saudi Arabia
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710202030

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: Schuko
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710202040

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: China/Australia
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710202050

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: British (UK)
  • Style: Benchtop
FreeZone 2.5 Liter -84C Benchtop Freeze Dryer
 FreeZone 2.5 Liter -84C Benchtop Freeze Dryer

Catalog #: 710202070

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: India
  • Style: Benchtop
  • Gail's Story Changed the Way We Think About Lab Freeze Drying

    Gail was responsible for something irreplaceable: a key link to the future of her company... and a cure. 
     
    When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 
  • Troubleshooting Vacuum Leaks in Labconco Lyophilizers

    Learn to troublesoot vacuum leaks in Labconco FreeZone Freeze Dry Systems

  • Preparing Pre-freeze Samples in Flasks for Lyophilization

    Here are some simple tips to get the best results when freeze drying. These tips can also help you avoid breaking glassware, and help you select the best method of freeze dry preparation.

Resources

lock Login or register to download resources

Brochures

FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Legacy Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

View PDF (6.4 MB)

A Guide to Freeze Drying for the Laboratory

Industry service publication which provides background information on the principles of freeze drying.

View PDF (363.9 KB)

User's Manuals

FreeZone Benchtop Freeze Dryers Manual

For catalog numbers in the following series: 70020xxxx, 71020xxxx, 70040xxxx, 71040xxxx, 72040xxxx, and 70080xxxx. These are 2.5L -50° C and -84° C, 4.5L -50° C, -84° C and -105° C, and 8L -50° C FreeZone Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in August 2017 or later.

View PDF (3.4 MB)



Accessories

Related Products