Search

FreeZone 12 Liter Console Freeze Dry Systems with Stoppering Tray Dryers
  • FreeZone 12 Liter Console Freeze Dry Systems with Stoppering Tray Dryers
  • FreeZone 12 Liter with Model

FreeZone 12 Liter Console Freeze Dry Systems with Stoppering Tray Dryers

Discontinued

FreeZone 12 Liter Console Freeze Dry System is designed for moderate aqueous sample loads. This model is not for use with samples containing acetonitrile. Removes a maximum of 8 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; stainless steel collector and coil; LCD that displays system operating parameters, set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); 1 hp CFC-free refrigeration system; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; hot gas defrost and switch; retractable collector drain line; 3" diameter port for connection of drying accessory; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps.

FreeZone Stoppering Tray Dryer is included.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.



Showing 1 - 16 of 16 Results

FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer
No Image

Catalog # 7759030

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: Schuko
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer
No Image

Catalog # 7759040

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: North America, 230V
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer
No Image

Catalog # 7759060

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: British (UK)
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer
No Image

Catalog # 7759070

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Stoppering Tray Dryer
  • Plug Type: China/Australia
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer and Purge Valve
No Image

Catalog # 7759032

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve, Stoppering Tray Dryer
  • Plug Type: Schuko
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer and Purge Valve
No Image

Catalog # 7759042

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve, Stoppering Tray Dryer
  • Plug Type: North America, 230V
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer and Purge Valve
No Image

Catalog # 7759062

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve, Stoppering Tray Dryer
  • Plug Type: British (UK)
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer and Purge Valve
No Image

Catalog # 7759072

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve, Stoppering Tray Dryer
  • Plug Type: China/Australia
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer and PTFE-Coated Collector
No Image

Catalog # 7759031

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Stoppering Tray Dryer
  • Plug Type: Schuko
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer and PTFE-Coated Collector
No Image

Catalog # 7759041

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Stoppering Tray Dryer
  • Plug Type: North America, 230V
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer and PTFE-Coated Collector
No Image

Catalog # 7759061

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Stoppering Tray Dryer
  • Plug Type: British (UK)
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer and PTFE-Coated Collector
No Image

Catalog # 7759071

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Stoppering Tray Dryer
  • Plug Type: China/Australia
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer, Purge Valve and PTFE-Coated Collector
No Image

Catalog # 7759034

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve, Stoppering Tray Dryer
  • Plug Type: Schuko
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer, Purge Valve and PTFE-Coated Collector
No Image

Catalog # 7759044

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve, Stoppering Tray Dryer
  • Plug Type: North America, 230V
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer, Purge Valve and PTFE-Coated Collector
No Image

Catalog # 7759064

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve, Stoppering Tray Dryer
  • Plug Type: British (UK)
  • Style: Console
FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer, Purge Valve and PTFE-Coated Collector
No Image

Catalog # 7759074

Discontinued
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve, Stoppering Tray Dryer
  • Plug Type: China/Australia
  • Style: Console

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • Brochures

    • FreeZone Freeze Dryers Catalog

      Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Legacy and Discontinued FreeZone Freeze Dry Systems

      For FreeZone Legacy and Discontinued Freeze Dry Systems. 

      View Files

Related Products

Fast-Freeze Flasks, Clear and Amber

Freeze Dry Glassware

Freeze dry glassware offered includes flasks, ampules, serum bottles and vials.

Freeze Dryer Parts & Accessories

A variety of FreeZone Freeze Dryer accessories are available including Shell Freezers, Tray Dryers, Drying Chambers and Product Shelves.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.