HomeProductsFreeze DryersFreeZone Freeze Dry SystemsFreeZone 12 Liter Console Freeze Dry Systems with Stoppering Tray Dryers7759072

FreeZone 12 Liter Console Freeze Dry System with Stoppering Tray Dryer

Catalog Number: 7759072

Key features
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve, Stoppering Tray Dryer
  • Plug Type: China/Australia
  • Style: Console

Download the Product Datasheet

Login to access file!

Discontinued Product

View replacement: FreeZone 12 Liter -50C Console Freeze Dryer with Stoppering Tray Dryer (701221140)

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 697.0 lbs
  • Weight metric: 316.0 kg
  • Dimensions: 32.2" w x 31.0" d x 63.4" h
  • Dimensions metric: 81.8 cm w x 78.7 cm d x 161.0 cm h
  • Electrical: 230 volts, 50 Hz, 8.0 A, 230 volts, 50 Hz, 9.0 A
  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Conformance: CE
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve, Stoppering Tray Dryer
  • Plug Type: China/Australia
  • Style: Console
  • Vacuum Pump Displacement Required: 98 L/min or larger displacement

Includes purge valve with switch for isolating the vacuum pump from the freeze dry system. Built-in shell freezer with stainless steel bath, 5.5" w x 12.5" d x 7.5" h (30.5 cm x 14.0 cm x 19.0 cm), that includes 1/3 hp CFC-free refrigeration system with microprocessor control to -40° C (-40° F), 3/4" thick high-density polyethylene lid, neoprene gasket and drain hose.

Brochures

FreeZone Freeze Dry Systems Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

Login to access file!

Videos

Gail was responsible for something irreplaceable: a key link to the future of her company... and a cure. 
 
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 

User's Manuals

FreeZone 6, 12 and 18 Liter Freeze Dry Systems Manual (2012-2017)

For catalog numbers: 7753020, 7753021, 7753022, 7753024, 7753026, 7753027, 7753030, 7753031, 7753032, 7753034, 7753036, 7753037, 7753040, 7753041, 7753042, 7753044, 7753046, 7753047, 7753060, 7753061, 7753062, 7753064, 7753066, 7753067, 7753070, 7753071, 7753072, 7753074, 7753076, 7753077, 7753522, 7753524, 7753532, 7753534, 7753542, 7753544, 7753562, 7753564, 7753572, 7753574, 7754030, 7754031, 7754032, 7754034, 7754036, 7754037, 7754040, 7754041, 7754042, 7754044, 7754046, 7754047, 7754060, 7754061, 7754062, 7754064, 7754066, 7754067, 7754070, 7754071, 7754072, 7754074, 7754076, 7754077, 7755030, 7755031, 7755032, 7755034, 7755036, 7755037, 7755040, 7755041, 7755042, 7755044, 7755046, 7755047, 7755060, 7755061, 7755062, 7755064, 7755066, 7755067, 7755070, 7755071, 7755072, 7755074, 7755076, 7755077, 7758520, 7758521, 7758522, 7758524, 7758530, 7758531, 7758532, 7758534, 7758540, 7758541, 7758542, 7758544, 7758560, 7758561, 7758562, 7758564, 7758570, 7758571, 7758572, 7758574, 7759030, 7759031, 7759032, 7759034, 7759040, 7759041, 7759042, 7759044, 7759060, 7759061, 7759062, 7759064, 7759070, 7759071, 7759072, 7759074, 7934020, 7934021, 7934022, 7934024, 7934026, 7934027, 7934030, 7934031, 7934032, 7934034, 7934036, 7934037, 7934040, 7934041, 7934042, 7934044, 7934046, 7934047, 7934060, 7934061, 7934062, 7934064, 7934066, 7934067, 7934070, 7934071, 7934072, 7934074, 7934076, 7934077, 7960030, 7960031, 7960032, 7960034, 7960036, 7960037, 7960040, 7960041, 7960042, 7960044, 7960046, 7960047, 7960060, 7960061, 7960062, 7960064, 7960066, 7960067, 7960070, 7960071, 7960072, 7960074, 7960076, 7960077

 

Login to access file!

FreeZone Stoppering Tray Dryers Manual (2012-2017)

For catalog numbers: 7948020, 7948030, 7948040, 7948060, 7948070

(79480 Series)

These are FreeZone Stoppering Tray Dryers manufactured before August 2017.

Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualification for FreeZone Stoppering and Bulk Tray Dryer Freeze Dry Systems

For validation of predetermined FreeZone Stoppering and Bulk Tray Dryer Freeze Dry Systems specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used FreeZone Tray Dryers manufactured before August 2017.

Login to access file!
Categories
Freeze Dry System Parts & Accessories

Freeze Dry System Parts & Accessories

A variety of FreeZone Freeze Dry System accessories are available including Shell Freezers, Tray Dryers, Drying Chambers and Product Shelves.