Search

FreeZone 12 Liter -84C Console Freeze Dryer with Stoppering Tray Dryer

FreeZone 12L -84C Freeze Dryer with Stoppering Tray Dryer_Lyophilizer for large sample lyophilizing
  • FreeZone 12L -84C Freeze Dryer with Stoppering Tray Dryer_Lyophilizer for large sample lyophilizing
Catalog #: 711222115
Qty:

Attributes

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Conformance: CE
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve, Stoppering Tray Dryer
  • Plug Type: Saudi Arabia
  • Style: Console
  • Vacuum Pump Displacement Required: 163 L/min or larger displacement

Specifications

  • Estimated Shipping Weight: 743.0 lbs
  • Estimated Shipping Weight metric: 337.0 kg
  • Dimensions: 32.4" w x 29.6" d x 63.7" h
  • Dimensions metric: 82.2 w x 75.1 d x 161.7 h cm
  • Electrical: 230V, 60 Hz, 9A (console); 230V, 60 Hz, 9A (tray dryer)

FreeZone 12 Liter Console Freeze Dryers with Stoppering Tray Dryers are designed for lyophilizing moderate to large loads and stoppering vials or serum bottles under vacuum. The console features a front viewing window and interior space for a vacuum pump (sold separately).

The console's upright stainless steel collector coil is capable of holding 12 liters of ice before defrosting. Two 3/4 hp HCFC/CFC-free refrigeration systems cool the collector to -84° C (-119° F), suitable for low eutectic point samples including acetonitrile.

The Stoppering Tray Dryer features three 16.5" x 12" processing shelves. A single 1 hp HCFC/CFC-free refrigeration system and 1000-watt electric heater cool and heat the fluid medium circulating through channels in the shelves.

Lyo-Works™ OS provides a real time display of freeze dryer and tray dryer parameters on a 5" full color, capacitive touchscreen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump and freeze dry glassware (if not bulk freeze drying) are required (not included).



Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • Brochures

    • FreeZone Freeze Dryers Catalog

      Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

      View Files

    • Laboratory Guide to Freeze Drying

      Industry service publication on the principles of freeze drying, preparation techniques and methods.

      View Files

    • French-Language FreeZone Freeze Dryers Catalog

      This French-language catalog contains an overview, features, benefits, specifications and ordering information on FreeZone Freeze Dryers. Ordering information on accessories is also included. En français.

      View Files

  • User's Manuals

    • FreeZone Console Freeze Dryers Manual

      For catalog numbers in the following series: 70061xxxx, 71061xxxx, 70121xxxx, 71121xxxx, 70181xxxx, 70062xxxx, 71062xxxx, 70122xxxx, 71122xxxx, and 70182xxxx. These are 6L -50° C and -84° C, 12L -50° C and -84° C, and 18L -50° C FreeZone Console Freeze Dryers with Lyo-Works™ OS and FreeZone Console Freeze Dryers with Stoppering Tray Dryer and Lyo-Works™ OS manufactured in August 2017 or later.

      View Files

    • FreeZone Stoppering Tray Dryers Manual

      For catalog numbers in the following series: 794801xxx, 70062xxxx, 71062xxxx, 70122xxxx, 71122xxxx, and 70182xxxx. These are FreeZone Stoppering Tray Dryers and 6L -50° C and -84° C, 12L -50° C and -84° C, and 18L -50° C FreeZone Console Freeze Dryers with Stoppering Tray Dryer and Lyo-Works™ OS manufactured in August 2017 or later.

      View Files

    • FreeZone Freeze Dryer Installation Guide

      The installation guide for FreeZone Freeze Dryers manufactured August 2017 or later.

      View Files

    • FreeZone Freeze Dryer Installation Guide (French)

      The installation guide in French for FreeZone Freeze Dryers manufactured August 2017 or later.

      Le guide d'installation pour les FreeZone Freeze Dryers manufacturés en août 2017 ou ultérieurement.

      View Files

    • FreeZone Freeze Dryer Installation Guide (German)

      The installation guide in German for FreeZone Freeze Dryers manufactured August 2017 or later.

      View Files

    • FreeZone Freeze Dryer Installation Guide (Italian)

      The installation guide in Italian for FreeZone Freeze Dryers manufactured August 2017 or later.
       
      Guida rapida all'installazione dei liofilizzatori FreeZone, data di produzione da Agosto 2017.

      View Files

    • FreeZone Freeze Dryer Installation Guide (Spanish)

      The installation guide in Spanish for FreeZone Freeze Dryers manufactured August 2017 or later.

      Guía de Instalación para FreeZone Freeze Dryers fabricadas en Agosto del 2017 en adelante.

      View Files

    • FreeZone Stoppering Tray Dryer Installation Guide

      The installation guide for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.

      View Files

    • FreeZone Stoppering Tray Dryer Installation Guide (French)

      The installation guide in French for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.

      Le guide d'installation pour les FreeZone Stoppering Tray Dryers manufacturés en août 2017 ou ultérieurement.

      View Files

    • FreeZone Stoppering Tray Dryer Installation Guide (German)

      The installation guide in German for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.

      View Files

    • FreeZone Stoppering Tray Dryer Installation Guide (Italian)

      The installation guide in Italian for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.
       
      Guida rapida all'installazione del FreeZone Stoppering Tray Dryer, data di produzione da Agosto 2017.

      View Files

    • FreeZone Stoppering Tray Dryer Installation Guide (Spanish)

      The installation guide in Spanish for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.

      Guía de Instalación para FreeZone Stoppering Tray Dryers fabricadas en Agosto del 2017 en adelante.

      View Files

  • Safety Data Sheets

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for FreeZone Freeze Dryers

      For validation of predetermined FreeZone Freeze Dryers specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used FreeZone Freeze Dryers manufactured in August 2017 or later. These systems have Lyo-Works™ OS, blue control panel labels and stainless steel fronts.

      View Files

  • Software & Apps

    • Lyo-Works Bundle File

      This .zip file contains the firmware and installation instructions for FreeZone Freeze Dryers, FreeZone Bulk Tray Dryers, FreeZone Stoppering Tray Dryers, Small Tray Dryers and Heated Product Shelf Chambers manufactured in 2017 and later.

      View Files

    • Lyo-Works OS Software for FreeZone Freeze Dryers

      This is the Lyo-Works application software for your FreeZone Freeze Dryer's touchscreen Android interface. The .zip file includes installation instructions. Extract the files in order to install. 

      View Files

Related Products

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Freeze Dryer Parts & Accessories

A variety of FreeZone Freeze Dryer accessories are available including Shell Freezers, Tray Dryers, Drying Chambers and Product Shelves.

Fast-Freeze Flasks, Clear and Amber

Freeze Dry Glassware

Freeze dry glassware offered includes flasks, ampules, serum bottles and vials.

Product Selection Tools


Freeze Dryer Configurator

A simple way to design a complete lab freeze dry system that fits your needs.