Search

FreeZone -105 C 4.5 Liter Cascade Benchtop Freeze Dry System 115V

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Weight: 180.0 lbs
  • Weight metric: 82.0 kg
  • Dimensions: 23.1" w x 25.7" d x 26.4" h
  • Dimensions metric: 58.7 w x 65.3 d x 67.1 h cm
  • Electrical: 115V, 60 Hz, 16.0A

Catalog #
7382020-W1

Price: $16,445.00
Sale Price: $13,156.00

file_download Download Datasheet

FreeZone -105° C 4.5 Liter Cascade Benchtop Freeze Dry System. 115V, 60 Hz. 115V, 20A plug. New unit, overstock, discontinued style. Photo is representative only.

Serial Number: 170238246

 

FreeZone -105° C 4.5 Liter Cascade Benchtop Freeze Dry System is designed for light sample loads with very low eutectic points including ones containing small amounts of methanol and ethanol. Removes a maximum of 2.5 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; stainless steel collector chamber and coil; LCD that displays system operating parameters; set-up parameters and alarm messages (choice of temperature in C and F, choice of vacuum in mBar, Pa and Torr); dual 1/3 hp CFC-free refrigeration systems; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; retractable collector drain line; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps. Features a 12-port stainless steel drying chamber. 

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder."