Search

Freestanding-to-Mobile Conversion Kit

Freestanding to Mobile Conversion Kit
  • Freestanding to Mobile Conversion Kit
Catalog #: 4596100
Qty:
Price: $580.00

Specifications

  • Estimated Shipping Weight: 60.0 lbs
  • Estimated Shipping Weight metric: 27.2 kg
  • Electrical: 115 volt, 60 Hz

For 115 volt operation. Includes 10' power cord with NEMA 5/20 plug. For use with washers manufactured before October 2020.

Add mobility to freestanding SteamScrubber and FlaskScrubber Glassware Washers. Allow washers to be plugged into a 20 amp electrical wall outlet and connected to a standard laboratory sink faucet. Include four 2-inch diameter rubber casters, two aerator adapters for connection to standard 55/64"-27 male and 15/16"-27 female laboratory faucets, drain hose and installation instructions. Not for use with undercounter washers or FlaskScrubber Vantage Series Glassware Washers.

Our Product Representatives Are Here To Help