HomeProductsGlassware WashersFlaskScrubber Glassware Washers4420431

Freestanding FlaskScrubber with Viewing Window and Light

Qty: Request a Quote

Catalog Number: 4420431

Key features
  • Product Subcategory: FlaskScrubber
  • Style: Freestanding
  • Internal Temperature: High Heat up to 199ºF (93ºC)
  • Region: U.S. and Canada, International
  • ADA-Compliance: Standard Height
  • Viewing Window: Yes

Download the Product Datasheet

Login to access file!

  • Weight: 239.0 lbs
  • Weight metric: 108.0 kg
  • Dimensions: 24.2"w x 27.5"d x 34.2-36.2"h
  • Dimensions metric: 61.5 cm w x 69.9 cm d x 86.9-91.9 cm
  • Electrical: 230 V, 50/60 Hz, 11 amps. 20 amp circuit breaker is required.
  • Product Subcategory: FlaskScrubber
  • Style: Freestanding
  • Internal Temperature: High Heat up to 199ºF (93ºC)
  • Region: U.S. and Canada, International
  • ADA-Compliance: Standard Height
  • Conformance: CAN/CSA C22.2, CE, ETL, UL
  • Viewing Window: Yes

FlaskScrubber Glassware Washers are designed to wash and dry narrow-neck and general purpose labware. They have a lower spindle rack that holds up to 36 pieces of primarily narrow-neck glassware such as volumetric flasks. Water and detergent are pumped through the spindles to reach the innermost areas of your glassware. Forced air drying through the spindles (not available on FlaskScrubber 33 models) ensures thorough drying inside and out. Specialized inserts for pipets, BOD bottles, petri dishes, culture tubes and small utensils enhance the FlaskScrubber's versatility. The washer may be outfitted with an Upper Standard or Spindle Rack to increase capacity. In addition, a Lower Standard Rack may be used instead of the Lower Spindle Rack. (Additional racks and accessory inserts are sold separately). Architect 3-Part Specifications are available for downloading.

Results of a cleanability study conducted by an outside analytical laboratory showed that, based on the results of EPA residue testing, the FlaskScrubber is a viable option for cleaning and reuse of glassware used for trace metal, volatile organic and semi-volatile organic compounds. For a copy of a full report, please contact us.

Features

• Lower spindle rack, of Type 304 stainless steel, with 36 detachable large spindles for washing narrow-neck glassware. Rack accommodates a variety of inserts for holding beakers, culture tubes and other specialty glassware (inserts sold separately).
• 18 glassware holders, 36 clips and 10 additional interchangeable small spindles
• Water temperature reaches 82° C (180° F) on 115 Volt models and 93° C (199° F) on 230 Volt models to sanitize glassware and for enhanced washing and faster drying
• LCD information center for customizing cycles and monitoring operation, including internal water temperature (° C or ° F)
• Water recirculation rates of 96 gal/min (363 liters/min) when operated on 115 Volt, 60 Hz and 230 Volt, 50 Hz and 112 gal/min (424 liters/min) on 230 Volt, 60 Hz for thorough cleaning
• Dual pumps, one for washing and one for draining, to reduce potential for cross contamination
• Built-in purified water pump to bring non-pressurized or pressurized purified water into the tank for up to six pure water rinses
• Built-in steam generator that produces hot vapor to penetrate and remove dried residue for cleaner glassware
• Manual-fill detergent dispenser for powder or liquid detergent
• Manual-fill rinse aid solution dispenser
• Built-in forced air drying into the tank up to 250 minutes and programmable from 38-70 ° C (100-158 ° F)
• Factory-set cycle programs. All 115 volt models have seven programs: RINSE ONLY, PLASTIC, GLASS, GLASS PLUS, SCIENTIFIC, SCIENTIFIC PLUS, and DRY ONLY. All 208/230 Volt models have three additional programs for a total of ten: INTENSE, INTENSE PLUS and EXTREME.
• Two user-set cycle programs
• Programs may be locked to prevent unauthorized changes.
• Alarms with display for HOT GLASS, PLEASE WAIT, WATER LOW, WATER HIGH and OVERFLOW, LIQ DETER, RINSE AID, DRAIN FAIL and LOW TEMP.
• User-set delayed start (up to 8 hours)
• Type 304, brushed stainless steel door, tank, upper and lower wash arms. Freestanding models also have stainless steel exterior sides and top.
• One-piece, stainless steel, fine mesh particle drain filter to trap debris in tank to protect the pumps
• No center water distribution tower allowing for greater glassware capacity
• Four leveling feet
• 3/8" Female NPT inlet fitting for hot tap water connection
• Factory-installed drain hose and band clamp
• Two year warranty on parts and labor
• Made in the U.S.A.
• Accommodate optional Upper Spindle Rack with additional wash arm and side release latches (Upper Spindle Rack sold separately).
• Accommodate optional Upper and Lower Standard Racks (sold separately).

Options

• Standard freestanding style, standard undercounter style, and FlaskScrubber 33 undercounter style with 32.9" (83.6 cm) minimum height to fit under ADA-height cabinetry
• Forced air drying through the spindles on standard style washers (not available on FlaskScrubber 33 models)
• Viewing window with LED interior light that allows observation of cycle in progress
• High heat on 208/230 volt models. Interior temperatures reach sanitizing 93 ° C (199 ° F) with a minimum inlet temperature of 49 ° C (120 ° F).

 

Brochures

FlaskScrubber and SteamScrubber Laboratory Glassware Washers Catalog

Contains an overview, selection chart, features and benefits, specifications, ordering information, dimensional drawings, accessories and companion products about FlaskScrubber Vantage Series, FlaskScrubber and SteamScrubber Laboratory Glassware Washers.

Login to access file!

Go Green with Labconco

Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.

View PDF (226.3 KB)

User's Manuals

ETL Authorization Mark for Glassware Washers

This document from Intertek authorizes the use of the ETL mark on SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers.

Login to access file!

Labconco Glassware Washer Quick Guide to Installation

A guide to installing a Labconco Glassware Washer from requirements to testing.
Login to access file!

Solutions to Automatic Glassware Washer Cleaning Problems

Provides a comprehensive listing of problems associated with automatic glassware washers, along with the causes of those problems and suggested solutions.
Login to access file!

SteamScrubber and FlaskScrubber Glassware Washers Manual

For catalog numbers: 4400320, 4400321, 4400330, 4400331, 4400420, 4400421, 4400430, 4400431, 4420320, 4420321, 4420330, 4420331, 4420420, 4420421, 4400430, 4400431, 4578020, 4578021, 4578030, 4578031, 4578120, 4578121, 4578130 and 4578131.

Login to access file!

Wiring Diagram for FlaskScrubber Vantage Series Glassware Washers

For models designed for 230 volt, 50/60 Hz operation. Part number is 4534600, Rev. C.
Login to access file!

Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

For models designed for 115 volt, 60 Hz operation. Part number is 4527300, Rev. A.
Login to access file!

Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

For models designed or 230 volt, 50/60 Hz operation. Part number is 4527400, Rev. A.
Login to access file!

CAD Drawings

FlaskScrubber Glassware Washer Revit Model

Login to access file!

4420320 Undercounter FlaskScrubber Glassware Washer CAD, 115 volts, 60 Hz, 16 amps

Login to access file!Login to access file!

4420321 Undercounter FlaskScrubber Glassware Washer CAD, 208/230 volts, 50/60 Hz, 12 amps


Login to access file!Login to access file!

4420330 Undercounter FlaskScrubber Glassware Washer with viewing window CAD, 115 volts, 60 Hz, 16 amps


Login to access file!Login to access file!

4420331 Undercounter FlaskScrubber Glassware Washer with viewing window CAD, 208/230 volts, 50/60 Hz, 12 amps


Login to access file!Login to access file!

4420420 Freestanding FlaskScrubber Glassware Washer CAD, 115 volts, 60 Hz, 16 amps


Login to access file!Login to access file!

4420421 Freestanding FlaskScrubber Glassware Washer CAD, 208/230 volts, 50/60 Hz, 12 amps


Login to access file!Login to access file!

4420430 Freestanding FlaskScrubber Glassware Washer with viewing window CAD, 115 volts, 60 Hz, 16 amps


Login to access file!Login to access file!

4420431 Freestanding FlaskScrubber Glassware Washer with viewing window CAD, 208/230 volts, 50/60 Hz, 12 amps


Login to access file!Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualification for SteamScrubber and FlaskScrubber Glassware Washers

For validation of predetermined SteamScrubber and FlaskScrubber Glassware Washer specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used washer Systems.

Login to access file!

3-Part Specs

FlaskScrubber and SteamScrubber Glassware Washers Specifications


Login to access file!Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Glassware Washers

For 4400xxx Series and 45780xx Series SteamScrubber Glassware Washers and 4420xxx Series and 45781xx Series FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers

View PDF (448.9 KB)

White Papers

Hand Washing Laboratory Glassware Study

Provides the results of a Labconco study to determine the quantity of water used to hand wash laboratory glassware. People often assume that hand washing laboratory glassware is more economical than using an automated machine. This study seeks to disprove that assumption.

Login to access file!
Categories
LabSolutions Group

Glassware Washer & Water Purification System Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer or WaterPro System.

Products & Model Lines
 Liquid Detergent Dispenser Kit

Liquid Detergent Dispenser Kit

Catalog Number: 4587500

Price: $1,065.00

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers
 Upper Spindle Rack

Glassware Washer Racks

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers.