HomeProductsParts & AccessoriesFilters & PrefiltersReplacement Filters and Prefilters3924201

Formaldehyde Carbon Filter

Qty: Add To Cart Request a Quote

Filter Reminder Service

Catalog Number: 3924201
Price: $395.00

Key features
  • Filter Type: Carbon
  • Applicable Categories: Protector Work Stations
  • Applicable Products: Protector Work Stations with Built-In Blower (10/2004 and newer)
  • Enclosure Nominal Width: 4'
  • Filter Application: Formaldehyde-Formalin
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 30 to 40

Download the Product Datasheet

Login to access file!

  • Weight: 14.0 lbs
  • Weight metric: 6.4 kg
  • Dimensions: 18.0" w x 36.0" d x 1.0" h
  • Dimensions metric: 45.7 x 91.4 x 2.5 cm
  • Filter Type: Carbon
  • Applicable Categories: Protector Work Stations
  • Adsorption weight/volume: 10% (1.33 lbs.)/1512 ml of 37% formalin
  • Applicable Products: Protector Work Stations with Built-In Blower (10/2004 and newer)
  • Enclosure Nominal Width: 4'
  • Filter Application: Formaldehyde-Formalin
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 30 to 40

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Resource Tools

Chemical Guide for Filtered Enclosures

Guide provides a list of chemicals and their appropriateness for use inside Filtered Enclosures.

Login to access file!