Search

FlaskScrubber Vantage Series Glassware Washers

These laboratory glassware washers include a lower spindle rack and specialized features for contamination-sensitive research.

FlaskScrubber® Vantage® Series Glassware Washers have specialized features for contamination-sensitive research. They are designed to wash and dry narrow-neck and general purpose glassware.

  • Fully Programmable - Select water temperature, detergent and rinse aid amounts, wash and rinse times, and number of rinses.
  • Native Memory - Stores both factory preset and user set programs for reproducible protocols.
  • Exportable Data - RS-232 port allows documentation of settings and actual wash conditions.
  • Viewing Window with Light - See each cycle in progress.
  • High Temperature - Up to 199° (93°C) water removes lipids and sanitizes glassware.
  • Multiple Rinse Programs - Program up to 6 purified water rinses.
  • Forced air drying  - 99.97% efficient HEPA filter removes airborne particulates.


Filter these products

Showing 1 - 1 of 1 Results

FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light

Catalog # 4540031

  • Product Subcategory: FlaskScrubber
  • Style: Freestanding
  • Internal Temperature: High Heat up to 199ºF (93ºC)
  • Region: U.S. and Canada, International
  • ADA-Compliance: Standard Height
  • Viewing Window: Yes

Resources

lock Login or register to download resources

Brochures

FlaskScrubber and SteamScrubber Laboratory Glassware Washers Catalog

Contains an overview, selection chart, features and benefits, specifications, ordering information, dimensional drawings, accessories and companion products about FlaskScrubber Vantage Series, FlaskScrubber and SteamScrubber Laboratory Glassware Washers.

View PDF (3.1 MB)

Go Green with Labconco

Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.

View PDF (226.3 KB)

User's Manuals

FlaskScrubber Vantage Series Glassware Washers Manual

For catalog series: 45400

View PDF (4.5 MB)

Labconco Glassware Washer Quick Guide to Installation

A guide to installing a Labconco Glassware Washer from requirements to testing.

View PDF (296.5 KB)

Solutions to Automatic Glassware Washer Cleaning Problems

Provides a comprehensive listing of problems associated with automatic glassware washers, along with the causes of those problems and suggested solutions.

View PDF (31.4 KB)

Wiring Diagram for FlaskScrubber Vantage Series Glassware Washers

For models designed for 230 volt, 50/60 Hz operation. Part number is 4534600, Rev. C.

View PDF (1.0 MB)

Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

For models designed for 115 volt, 60 Hz operation. Part number is 4527300, Rev. A.

View PDF (241.1 KB)

Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

For models designed or 230 volt, 50/60 Hz operation. Part number is 4527400, Rev. A.

View PDF (238.3 KB)



Accessories

Related Products