Search

7542800 600 ml Clear Fast-Freeze Flask Bottom
  • 7542800 600 ml Clear Fast-Freeze Flask Bottom
  • Fast-Freeze Flask Bottom
  • Clear Fast-Freeze Flasks Group

Clear Fast-Freeze Flask Bottoms

Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber top, glass bottom and a supply of filter paper.

Tops, bottoms and filter paper are available separately as replacement components. Adapters are available in borosilicate glass or stainless steel. Fast-Freeze Flasks and Adapters are compatible with any brand freeze dryer that has 1/2" or 3/4" diameter valve ports.

Glass flasks withstand max temperature of 490º C. Flask toppers withstand a max temperature of 450º C.

Filter these products

Showing 1 - 10 of 10 Results

120 ml Fast-Freeze Flask Bottom
7542300 120 ml Clear Fast-Freeze Flask Bottom

Catalog # 7542300

Price: $164.00

    1200 ml Fast-Freeze Flask Bottom
    7543000 1200 ml Clear Fast-Freeze Flask Bottom

    Catalog # 7543000

    Price: $310.00

      150 ml Fast-Freeze Flask Bottom
      7542400 150 ml Clear Fast-Freeze Flask Bottom

      Catalog # 7542400

      Price: $172.00

        2000 ml Fast-Freeze Flask Bottom
        7543200 2000 ml Clear Fast-Freeze Flask Bottom

        Catalog # 7543200

        Price: $390.00

          300 ml Fast-Freeze Flask Bottom
          7542600 300 ml Clear Fast-Freeze Flask Bottom

          Catalog # 7542600

          Price: $193.00

            40 ml Fast-Freeze Flask Bottom
            7542000 40 ml Clear Fast-Freeze Flask Bottom

            Catalog # 7542000

            Price: $103.00

              600 ml Fast-Freeze Flask Bottom
              7542800 600 ml Clear Fast-Freeze Flask Bottom

              Catalog # 7542800

              Price: $210.00

                80 ml Fast-Freeze Flask Bottom
                7542200 80 ml Clear Fast-Freeze Flask Bottom

                Catalog # 7542200

                Price: $130.00

                  900 ml Fast-Freeze Flask Bottom
                  7542900 900 ml Clear Fast-Freeze Flask Bottom

                  Catalog # 7542900

                  Price: $266.00

                    750 ml Fast-Freeze Flask Bottom
                    7542700 750 ml Clear Fast-Freeze Flask Bottom

                    Catalog # 7542700

                    Price: $252.00

                      Our Product Representatives Are Here To Help

                      Gail's Story Changed the Way We Think About Lab Freeze Drying

                      When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

                      Literature & Resources

                      • User's Manuals

                        • Filter Paper Installation Guide

                          Step-by-step instructions on how to install filter paper into Fast-Freeze flasks.

                          View Files

                      Related Products

                      FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

                      Freeze Dryers

                      Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

                      VIEW SAMPLE PREP EBOOK

                      freeze drying equipment

                      FreeZone Freeze Dryers

                      FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

                      FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

                      FreeZone Triad Freeze Dryers

                      These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

                       

                      START SELECTING