Search

Fast-Freeze Flask Adapters
  • Fast-Freeze Flask Adapters
  • 7547200 Fast-Freeze Adapter .75
  • 7547600 Fast-Freeze Adapter .75
  • 7547400 Fast-Freeze Adapter .5
  • 7545000 Fast-Freeze Adapter .5
  • 7545400 Fast-Freeze Adapter .5
  • 7545600 Fast-Freeze Adapter .5

Fast-Freeze Flask Adapters

Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. Choose borosilicate glass or stainless steel adapters in 1/2" and 3/4" diameters.

Showing 1 - 10 of 10 Results

1/2" Glass 45 Degree Adapter
7545600 Fast-Freeze Adapter .5

Catalog # 7545600

Price: $33.75

  • Applicable Products: 40 and 80 ml Fast-Freeze Flask Top
1/2" Glass Straight Adapter
7545000 Fast-Freeze Adapter .5

Catalog # 7545000

Price: $19.00

  • Applicable Products: 40 and 80 ml Fast-Freeze Flask Top
1/2" Stainless Steel 45 Degree Adapter
7547400 Fast-Freeze Adapter .5

Catalog # 7547400

Price: $62.25

  • Applicable Products: 40 and 80 ml Fast-Freeze Flask Top
1/2" Stainless Steel Straight Adapter
7547000 Fast-Freeze Adapter .5

Catalog # 7547000

Price: $47.75

  • Applicable Products: 40 and 80 ml Fast-Freeze Flask Top
1/2" to 3/4" Glass Straight Adapter
7545400 Fast-Freeze Adapter .5

Catalog # 7545400

Price: $34.25

  • Applicable Products: 120, 150 and 300 ml Fast-Freeze Flask Top, 40 and 80 ml Fast-Freeze Flask Top, 600, 900, 1200 and 2000 ml Fast-Freeze Flask Top
1/2" to 3/4"Glass 45 Degree Adapter
7546000 Fast-Freeze Adapter .5

Catalog # 7546000

Price: $54.75

  • Applicable Products: 120, 150 and 300 ml Fast-Freeze Flask Top, 40 and 80 ml Fast-Freeze Flask Top, 600, 900, 1200 and 2000 ml Fast-Freeze Flask Top
3/4" Glass 45º Adapter
7545800 Fast-Freeze Adapter .75

Catalog # 7545800

Price: $33.75

  • Applicable Products: 120, 150 and 300 ml Fast-Freeze Flask Top, 600, 900, 1200 and 2000 ml Fast-Freeze Flask Top
3/4" Glass Straight Adapter
7545200 Fast-Freeze Adapter .75

Catalog # 7545200

Price: $24.25

  • Applicable Products: 120, 150 and 300 ml Fast-Freeze Flask Top, 600, 900, 1200 and 2000 ml Fast-Freeze Flask Top
3/4" Stainless Steel 45º Adapter
7547600 Fast-Freeze Adapter .75

Catalog # 7547600

Price: $62.25

  • Applicable Products: 120, 150 and 300 ml Fast-Freeze Flask Top, 600, 900, 1200 and 2000 ml Fast-Freeze Flask Top
3/4" Stainless Steel Straight Adapter
7547200 Fast-Freeze Adapter .75

Catalog # 7547200

Price: $47.75

  • Applicable Products: 120, 150 and 300 ml Fast-Freeze Flask Top, 600, 900, 1200 and 2000 ml Fast-Freeze Flask Top

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • Filter Paper Installation Guide

      Step-by-step instructions on how to install filter paper into Fast-Freeze flasks.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING