Search

Glassware Accessories

Showing 1 - 4 of 4 Results

Large Flask Holder
Large Flask Holder

Catalog # 7543400

Price: $83.75

    Replacement Filter Paper
    Flask Holders

    Catalog # 7544810

    Price: $164.00

      Small Flask Holder
      Small Flask Holder

      Catalog # 7543300

      Price: $76.50

        Slant Freeze Flask Holder
        Slant Freeze Flask Holder

        Catalog # 7369700

        Price: $395.00

        • Applicable Products: 120 ml Fast-Freeze Flask Bottom, 1200 ml Fast-Freeze Flask Bottom, 150 ml Fast-Freeze Flask Bottom, 2000 ml Fast-Freeze Flask Bottom, 300 ml Fast-Freeze Flask Bottom, 40 ml Fast-Freeze Flask Bottom, 600 ml Fast-Freeze Flask Bottom, 750 ml Fast-Freeze Flask Bottom, 80 ml Fast-Freeze Flask Bottom, 900 ml Fast-Freeze Flask Bottom

        Our Product Representatives Are Here To Help

        Gail's Story Changed the Way We Think About Lab Freeze Drying

        When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

        Literature & Resources

        • User's Manuals

          • Filter Paper Installation Guide

            Step-by-step instructions on how to install filter paper into Fast-Freeze flasks.

            View Files

        Related Products

        FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

        Freeze Dryers

        Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

        VIEW SAMPLE PREP EBOOK

        freeze drying equipment

        FreeZone Freeze Dryers

        FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

        FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

        FreeZone Triad Freeze Dryers

        These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

         

        START SELECTING