HomeProductsVentilated Enclosures & ExhaustersRemote Blowers & ExhaustersFiberglass Belt Driven Blowers7182300

Explosion Proof Fiberglass Blower

Qty: Request a Quote

Catalog Number: 7182300

Key features
  • Product Subcategory: Fiberglass Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Greater than 3000
  • Explosion-Proof: Yes
  • Hood Application: Moderate to highly corrosive
  • HP: 3
  • Inlet/Outlet: 15.63" Inlet, 16" Outlet

Download the Product Datasheet

Login to access file!

  • Weight: 370.0 lbs
  • Weight metric: 168.0 kg
  • Electrical: 208-230V, 8.4 amps/460V, 4.2 amps/60 Hz/3Ø
  • Product Subcategory: Fiberglass Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Greater than 3000
  • Explosion-Proof: Yes
  • Hood Application: Moderate to highly corrosive
  • HP: 3
  • Inlet/Outlet: 15.63" Inlet, 16" Outlet
  • RPM Range Available: 1309-1777

Labconco Fiberglass Blowers are ideal for fume hood exhaust systems in moderate to highly corrosive conditions. The molded fiberglass reinforced polyester housing provides superior corrosion resistance.

Fiberglass Blowers are available that deliver as little as 300 CFM at .12" static pressure or up to 2050 CFM at 4.0" static pressure. Fiberglass Blowers are not recommended for use with Perchloric Acid.

Features

• Housings are made from molded fiberglass reinforced polyester for durability and long life.
• Flow-through vent holes and louvers allow for air circulation that cools the motor, thus prolonging motor life.
• Impellers are made of injection-molded polypropylene to resist corrosive atmospheres.
• Powder-coated base and weather cover provide long life in extreme weather.
• Inlet and discharge diameters are sized to receive rigid PVC ducting material directly for easy installation. Blowers are available with 10", 12" and 16" inlet/outlet connections.
• Sheaves are adjustable to allow for air volume adjustment.
• Blowers have low RPM for quiet operation.
• Sound levels for Fiberglass Blowers with 10" and 12" diameter inlets generally range between 64 and 88 decibels, depending on blower size. Intelli-Sense models range from 50 to 70 decibels.
• Impeller is bonded directly to shaft to reduce maintenance and increase life.
• Self-adjusting gravity belt tightener ensures consistent performance because belt is held taut by weight of motor. Motor mount keeps the motor in place should the belt ever fail.
• Variable exhaust orientation adjusts to three outlet positions for installation flexibility.

Options

• Explosion-proof models are available and provided with non-sparking polypropylene impellers and UL listed explosion-proof motors for maximum safety.

Required Accessories

• Ductwork

 

Brochures

Labconco Blower and Accessories Catalog

Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.

Login to access file!

Videos

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward.

As an attendee, you will learn more about:

  • Types of fume hoods available and how they operate
  • How to establish an effective and cost effective air quality solution
  • Types of mechanical systems and ideal placement
Login to access file!

User's Manuals

Labconco Coated Steel, Fiberglass and PVC Blowers Manual

For Catalog Numbers

Coated Steel Models: 7068000, 7068100, 7068200, 7068300, 7068400, 7068500, 7068600, 7068700, 7068800, 7068900, 7069000, 7069100, 7069200, 7069300, 7069400, 7069500, 7069600, 7069700, 7071900

Fiberglass Models: 7180000, 7180100, 7180200, 7180300, 7180400, 7180500, 7180600, 7180700, 7180800, 7180900, 7181000, 7181100, 7181200, 7181300, 7181400, 7181500, 7181600, 7181700, 7182000, 7182100, 7182200, 7182300

PVC Models: 7183000, 7183100, 7183200

Login to access file!
Categories
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.