Search

Explosion Proof Coated Steel Blower

Coated Steel Blower
  • Coated Steel Blower
Catalog #: 7069100
Qty:

Attributes

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1/2
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
  • RPM Range Available: 532-753

Specifications

  • Estimated Shipping Weight: 102.0 lbs
  • Estimated Shipping Weight metric: 46.0 kg
  • Electrical: 115V, 9.0 amps/230V, 4.5 amps, 60 Hz, single phase

Labconco Coated Steel Blowers have been specifically designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices. Durable and easy to maintain, Coated Steel Blowers are the recommended accessory for fume hoods used for low to moderately corrosive applications.

These blowers are offered in a broad spectrum of capacities from 175 to 1960 CFM, at varying static pressures. For greater corrosion protection, refer to our Fiberglass and PVC Blowers.



Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

      View Files

  • User's Manuals

    • Labconco Coated Steel, Fiberglass and PVC Blowers Manual

      For Catalog Numbers

      Coated Steel Models: 7068000, 7068100, 7068200, 7068300, 7068400, 7068500, 7068600, 7068700, 7068800, 7068900, 7069000, 7069100, 7069200, 7069300, 7069400, 7069500, 7069600, 7069700, 7071900

      Fiberglass Models: 7180000, 7180100, 7180200, 7180300, 7180400, 7180500, 7180600, 7180700, 7180800, 7180900, 7181000, 7181100, 7181200, 7181300, 7181400, 7181500, 7181600, 7181700, 7182000, 7182100, 7182200, 7182300

      PVC Models: 7183000, 7183100, 7183200

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Cell Logic+ B2 Biosafety Cabinet on Stand

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.