Search

Expandable Fuming Chamber Kit for CApture

Expandable CApture Fuming Tent Kit 800
  • Expandable CApture Fuming Tent Kit 800
  • Expandable CApture Fuming Tent Kit setup 800
Catalog #: 3427000
Qty:
Price: $815.00

Attributes

  • Applicable Products: CApture Portable Fuming Systems

Specifications

  • Estimated Shipping Weight: 16.0 lbs
  • Estimated Shipping Weight metric: 7.3 kg
  • Dimensions: 24"l x 12"w x 12"h

This Expandable Fuming Chamber Kit for the CApture Portable Fuming System includes a carrying case that holds many portable, configurable frame pieces, clear plastic bags (used to form the chamber), and a portable fan to evenly distribute fumes. This kit allows the CApture Portable Fuming System to be used for fuming larger items in a customizable, temporary enclosure up to 12 feet on each side.

Expandable fuming chamber framing system includes:

  • 12 ea. 20" pipe lengths
  • 8 ea. 10" pipe lengths
  • 8 ea. 5" pipe lengths
  • 10 ea. elbows
  • 6 ea. tees
  • 9 ea. couplings

Kit also includes a fan, humidity guage, timer, a 12' by 12' section of plastic sheeting, 2 medium bags, and 2 small bags.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • Safety Data Sheets

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

      View Files

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems.