Search

Lower Duct Exhaust Transition Adapter for 5 inch diameter connection 3912402
  • Lower Duct Exhaust Transition Adapter for 5 inch diameter connection 3912402

Exhaust Transition Adapters

Adapters provide connection between enclosures and ductwork. One-piece molded polyethylene.

Filter these products

Showing 1 - 4 of 4 Results

Lower Exhaust Transition Adapter, 5" Diameter
Lower Duct Exhaust Transition Adapter for 5 inch diameter connection 3912402

Catalog # 3912402

Price: $190.00

  • Applicable Products: Protector Demonstration Hoods, Protector Work Stations, Protector XVS Ventilation Stations, XPert Balance Enclosures
  • Enclosure Width: 2', 3', 4'
Lower Exhaust Transition Adapter, 6" Diameter
Lower Duct Exhaust Transition Adapter for 6 inch diameter connection 3912403

Catalog # 3912403P

Price: $190.00

  • Applicable Products: Protector Demonstration Hoods, Protector Work Stations, Protector XVS Ventilation Stations, XPert Balance Enclosures
  • Enclosure Width: 2', 3', 4'
Upper Exhaust Transition Adapter, 5" Diameter
Upper Duct Transition Adapter for 5 inch diameter connection

Catalog # 3912400

Price: $190.00

  • Applicable Products: Protector Demonstration Hoods, Protector Work Stations, Protector XVS Ventilation Stations, XPert Balance Enclosures
  • Enclosure Width: 2', 3', 4'
Upper Exhaust Transition Adapter, 6" Diameter
Upper Duct Exhaust Transition Adapter for 6 inch diameter connection 3912401

Catalog # 3912401

Price: $190.00

  • Applicable Products: Protector Demonstration Hoods, Protector Work Stations, Protector XVS Ventilation Stations, XPert Balance Enclosures
  • Enclosure Width: 2', 3', 4'

Related Products

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.