HomeProductsWarehouse SaleErgonomic Chair with Armrests

Ergonomic Chair with Armrests

Qty: Add To Cart Request a Quote

Catalog Number: 3744000-W1
Price: $925.00
Sale Price: $463.00

Key features
  • Product Category: Other Products

Download the Product Datasheet

Login to access file!

  • Weight: 43.0 lbs
  • Weight metric: 19.5 kg
  • Product Category: Other Products

Serial number: None

View an equivalent item in new condition.

Ergonomic Chair with Armrests, Used

Chair has 6-way articulating seat and back control for personalized adjustment. Pneumatic mechanism adjusts seat height from 18.25" to 25.75" (46 x 64 cm). Five-leg reinforced composite base with 2" diameter ball bearing casters. Aluminum support ring. Removal armrests. Black vinyl upholstery.