Search

End-Zone Starter Kit

End-Zone Starter Kit_For FreeZone Freeze Dryers
  • End-Zone Starter Kit_For FreeZone Freeze Dryers
Catalog #: 780901000
Qty:
Price: $1,800.00

Attributes

  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 1.9" w x 2.9" d x 9.1" h
  • Dimensions metric: 4.8 x 7.4 x 23.1 cm

Starter Kit includes components for detecting end point in one sample flask. Each End-Zone Starter Kit includes two vacuum sensors, one valve adapter for connecting the reference sensor to an empty port, one Fast-Freeze Flask top with sensor port, a connection cable, and a mountable holder with space for six sensors. Holder may be mounted directly onto freeze dryer. For detecting end point in more than one sample (up to five), the End-Zone Add-On Kit is available.

FreeZone Freeze Dryer with Lyo-Works OS, drying chamber or manifold with valve ports, vacuum pump, and 600 ml or larger Fast-Freeze Flask are required for operation (not included). End-Zone is not compatible with FreeZone Stoppering Tray Dryers, Bulk Tray Dryers or FreeZone Legacy Freeze Dryers.

End-Zone provides an alternative to visual inspection making it easy to determine when freeze drying is complete. It eliminates guesswork and ensures sample dryness. End-Zone will alert when sample moisture levels have reached the user-selected level. End-Zone compares the vacuum level of an empty valve to the vacuum level inside a Fast-Freeze Flask containing the sample. Operating with FreeZone’s Lyo-Works OS, End-Zone provides an alert on the display screen and, if programmed, sends an email to the user when end point is detected.

One End-Zone Starter Kit and up to four End-Zone Add-On Kits may be loaded on one FreeZone Freeze Dryer with Lyo-Works OS.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.