Search

Electrical Power Strip

Electrical Power Strip
  • Electrical Power Strip
Catalog #: 5211500
Qty:
Price: $231.00

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes, Precise HEPA-Filtered Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Filtered Glove Boxes, Protector Multi-Hazard Glove Boxes (discontinued), XPert Weigh Boxes

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Electrical: 115 volts, 5 amps

Provide electrical receptacles for connecting instruments and equipment. U.S. Electrical Configuration. 115 volts, 5 amps, 4 receptacles.

-

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.