Search

Electrical 9 Pin Sealed Pass-Through

Electrical 9 Pin Sealed Pass-Through
  • Electrical 9 Pin Sealed Pass-Through
Catalog #: 5075619
Qty:
Price: $485.00

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes, Precise HEPA-Filtered Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Filtered Glove Boxes, Protector Multi-Hazard Glove Boxes (discontinued), XPert Weigh Boxes

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

Provides a leak-tight connection for data transfer to a customer-supplied printer or computer located outside the glove box.

Literature & Resources

  • Brochures

    • Pass-Through Laboratory Hoods Brochure

      This brochure provides descriptions, dimensional data and ordering information for Protector Pass-Through Laboratory Hoods and accessories.

      View Files

  • User's Manuals

    • Electrical 9-Pin Sealed Pass-Through Kit Instruction Sheet

      View Files

Related Products