Search

Dual Exhaust Adapter

Dual Exhaust Adapter
  • Dual Exhaust Adapter
Catalog #: 9595100
Qty:

Attributes

  • Application: Allows two hoods to be mounted back to back
  • Duct Nominal Diameter: 12"

Specifications

  • Estimated Shipping Weight: 20.0 lbs
  • Estimated Shipping Weight metric: 9.1 kg
  • Dimensions: 20" w x 32" d x 20" h
  • Dimensions metric: 50.8 x 81.3 x 50.8 cm

Dual Exhaust Adapter, allows two hoods mounted back-to-back to be exhausted from a single 12" nominal dia. duct, 12" x 12" x 12". This Type 304 stainless steel adapter allows two Protector ClassMate Hoods mounted back-to-back to be exhausted from a single 12" nominal diameter duct.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.