Search

Drain Water Cooling Kits

Specifications

  • Weight: 8.0 lbs
  • Weight metric: 3.6 kg
  • Electrical: 115 volt, 60 Hz

Catalog #
4591900

Price: $685.00

file_download Download Datasheet

Contact Specialist

For 115V, 60 Hz operation.

Provide plumbing components, solenoid valve and electrical connections necessary to mix cold tap water with hot drain water so that water <60° C (<140° F) is directed to the house drain system. When the washer's drainage pump is activated, the solenoid valve opens releasing the flow of cold tap water to the drain.

Services