HomeProductsParts & AccessoriesVacuum PumpsDiaphragm Vacuum Pumps

Diaphragm Vacuum Pumps

VACUUBRAND Diaphragm Vacuum Pumps are sized for use with CentriVap Centrifugal Concentrators, RapidVap Vacuum Evaporation Systems and Vacuum Desiccators and have uses with many other pieces of laboratory equipment that require a vacuum source. The wetted parts of these pumps are PTFE coated for corrosion resistance. Displacement capacities range from 27 to 88 liters per minute. Contact Labconco for assistance in selecting the correct vacuum pump for your application.

Products

Showing 1 - 6 of 6 Results

Diaphragm Vacuum Pump for Drying Train

 R221 Diaphragm Vacuum Pump 800

Catalog Number: 5248200

  • Pump Type: Diaphragm
  • Region: U.S. and Canada
  • Displacement Capacity at 60 Hz (50 Hz): 42 (35) Liters/minute
  • Ultimate Vacuum: <206 mBar
  • Vacuum Pump Applicable Products: Precise Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes

VACUUBRAND Diaphragm Vacuum Pump

 VACUUBRAND diaphragm pump

Catalog Number: 7393000

  • Pump Type: Diaphragm
  • Region: U.S. and Canada
  • Applicable Products: CentriVap Concentrators, RapidVap Vacuum Evaporation Systems
  • Displacement Capacity at 60 Hz (50 Hz): 63 (58) Liters/minute
  • Ultimate Vacuum: <2 mBar
  • Vacuum Pump Applicable Products: CentriVap Centrifugal Vacuum Concentrators, Gel Dryers, RapidVap Evaporation Systems, Vacuum Desiccators

Diaphragm Vacuum Pump for Drying Train

 R221 Diaphragm Vacuum Pump 800

Catalog Number: 5248201

  • Pump Type: Diaphragm
  • Region: International
  • Displacement Capacity at 60 Hz (50 Hz): 63 (57) Liters/minute
  • Ultimate Vacuum: <206 mBar
  • Vacuum Pump Applicable Products: Precise Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes

VACUUBRAND Diaphragm Vacuum Pump

 VACUUBRAND diaphragm pump

Catalog Number: 7393001

  • Pump Type: Diaphragm
  • Region: International
  • Applicable Products: CentriVap Concentrators
  • Displacement Capacity at 60 Hz (50 Hz): 63 (57) Liters/minute
  • Ultimate Vacuum: <2 mBar
  • Vacuum Pump Applicable Products: CentriVap Centrifugal Vacuum Concentrators, RapidVap Evaporation Systems

VACUUBRAND Diaphragm Vacuum Pump

 VACUUBRAND Diaphragm Vacuum Pump

Catalog Number: 7359020

  • Pump Type: Diaphragm
  • Region: U.S. and Canada, International
  • Applicable Products: CentriVap Concentrators
  • Displacement Capacity at 60 Hz (50 Hz): 38 (38) Liters/minute
  • Ultimate Vacuum: <7 mBar

VACUUBRAND Diaphragm Vacuum Pump

 VACUUBRAND Diaphragm Vacuum Pump

Catalog Number: 7359030

  • Pump Type: Diaphragm
  • Region: U.S. and Canada, International
  • Applicable Products: CentriVap Concentrators
  • Displacement Capacity at 60 Hz (50 Hz): 38 (38) Liters/minute
  • Ultimate Vacuum: <7 mBar