HomeProductsParts & AccessoriesGlassware Washer & Water Purification System Parts & AccessoriesBasket Inserts4402001

Culture Tube Insert - 144 tube capacity

Qty: Add To Cart Request a Quote

Catalog Number: 4402001
Price: $263.00

Key features
  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower, Upper

Download the Product Datasheet

Login to access file!

  • Weight: 2.5 lbs
  • Weight metric: 1.1 kg
  • Dimensions: 19.3"w x 8.8"d x 8"h
  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower, Upper

Holds 144 each 15 to 18 mm OD tubes. Grid size is 23.8 mm x 23.8 mm. Dimensions: 18.0" w x 7.8" d x 6.4" h (46 x 20 x 16 cm).

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

User's Manuals

Bulk Tube Insert Loading Instructions

Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.
Login to access file!