HomeProductsParts & AccessoriesGlassware Washer & Water Purification System Parts & AccessoriesBasket Inserts4402101

Culture Tube Insert - 105 tube capacity

Qty: Add To Cart Request a Quote

Catalog Number: 4402101
Price: $210.00

Key features
  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower

Download the Product Datasheet

Login to access file!

  • Weight: 2.5 lbs
  • Weight metric: 1.1 kg
  • Dimensions: 19.3"w x 8.8"d x 8"h
  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower

Holds 105 each 20 to 24 mm OD tubes. Grid size is 26.5 mm x 26.5 mm. Dimensions: 18.0" w x 8.3" d x 9.9" h (46 x 21 x 25 cm).

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

User's Manuals

Bulk Tube Insert Loading Instructions

Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.
Login to access file!