Search

Crude Fiber Apparatus
  • Crude Fiber Apparatus
  • Crude Fiber Apparatus with Model

Crude Fiber Apparatus

Labconco Crude Fiber Apparatus are used in the determination of crude fiber in feed, food and other agricultural products. Listed in AOAC methods. Frame is constructed of anodized aluminum mounted on a Colorlith base. Features: six 350-watt heaters operated by 6 individual infinite-control knobs with variable input from 20-100% capacity and pilot lights for each heater; six Type 304 stainless steel condensers with inverted cone bases; 3/8" IPS control valve for connection to cold water supply; 3/8" IPS water outlet for connection to an open drain line of at least 1/2" IPS; and on/off switch. Includes 12 tall-form, straight-sided 600 ml borosilicate glass beakers. Requires power cord and plug (not included).

This apparatus is used in the determination of crude fiber in feed, food and other agricultural products, and is listed in AOAC methods. 

Filter these products

Showing 1 - 1 of 1 Results

Crude Fiber Apparatus
Crude Fiber Apparatus

Catalog # 3000100

  • Region: U.S. and Canada
  • Product Subcategory: Crude Fiber Apparatus
  • Purpose: Crude Fiber Digestion
  • Required Accessories: Power Cord & Plug

Literature & Resources

Related Products

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

2350025 25-Place Kjeldahl Fume Removal System

Kjeldahl, Fat & Crude Fiber Apparatus Accessories

Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.