Search

Hybrid Vacuum Pump
  • Hybrid Vacuum Pump

Combination Vacuum Pumps

Combination vacuum pumps integrate a high performance rotary vane pump with a chemical-resistant diaphragm pump to create a low maintenance, longer-lasting pump. The diaphragm pump removes the condensable vapors in the rotary vane pump before they can contaminate the oil, thus extending the life of the oil and ultimately the life of the pump. Pump oil lasts up to 10 times longer than in conventional rotary vane pumps under virtually any condition. Long periods between oil changes reduce cost and down time.

Combination vacuum pumps are corrosion resistent rotary vane/diaphragm vacuum pumps designed for use with acidic samples and harsh chemicals.



Filter these products

Showing 1 - 1 of 1 Results

Combination Vacuum Pump
Hybrid Vacuum Pump

Catalog # 7584002

  • Sample Contents: Acids & Solvents
  • Pump Type: Combination Vacuum Pump
  • Region: U.S. and Canada, International
  • Works With These Products: FreeZone 1 Liter Freeze Dryers, FreeZone 2.5 Liter Freeze Dryers, FreeZone 4.5 Liter Freeze Dryers, FreeZone 6 Liter Freeze Dryers, FreeZone 12 Liter Freeze Dryers, FreeZone 18 Liter Freeze Dryers, FreeZone Triad Freeze Dryers
  • Displacement Capacity at 60 Hz (50 Hz): 115 (98) Liters/min
  • Ultimate Vacuum: <3 x 10-3 mBar

Literature & Resources

  • Brochures

    • VACUUBRAND Hybrid Vacuum Pumps Flyer

      Describes VACUUBRAND Hybrid Vacuum Pumps, which integrate a rotary vane vacuum pump with a diaphragm pump.

      View Files

  • User's Manuals

    • VACUUBRAND HYBRID Rotary Vane Pump Manual

      This manual covers VACUUBRAND HYBRID Combination Rotary Vane/Diaphragm Vacuum Pumps 7584000 and 7584000.

      View Files

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.