HomeProductsParts & AccessoriesVacuum PumpsCombination Vacuum Pumps

Combination Vacuum Pumps

Combination vacuum pumps integrate a high performance rotary vane pump with a chemical-resistant diaphragm pump to create a low maintenance, longer-lasting pump. The diaphragm pump removes the condensable vapors in the rotary vane pump before they can contaminate the oil, thus extending the life of the oil and ultimately the life of the pump. Pump oil lasts up to 10 times longer than in conventional rotary vane pumps under virtually any condition. Long periods between oil changes reduce cost and down time.

Narrow results
Products

Showing 1 - 2 of 2 Results

Combination Vacuum Pump

 Hybrid Vacuum Pump

Catalog Number: 7584002

  • Pump Type: Combination Vacuum Pump
  • Region: U.S. and Canada, International
  • Works With These Products: FreeZone 1 Liter Freeze Dry Systems, FreeZone 2.5 Liter Freeze Dry Systems, FreeZone 4.5 Liter Freeze Dry Systems, FreeZone 6 Liter Freeze Dry Systems, FreeZone 12 Liter Freeze Dry Systems, FreeZone 18 Liter Freeze Dry Systems, FreeZone Triad Freeze Dry Systems
  • Displacement Capacity at 60 Hz (50 Hz): 115 (98) Liters/minute
  • Ultimate Vacuum: <3 x 10-3 mBar

Combination Vacuum Pump

 Hybrid Vacuum Pump

Catalog Number: 7584000

  • Pump Type: Combination Vacuum Pump
  • Region: U.S. and Canada
  • Works With These Products: FreeZone 1 Liter Freeze Dry Systems, FreeZone 2.5 Liter Freeze Dry Systems, FreeZone 4.5 Liter Freeze Dry Systems, FreeZone 6 Liter Freeze Dry Systems, FreeZone 12 Liter Freeze Dry Systems, FreeZone 18 Liter Freeze Dry Systems
  • Displacement Capacity at 60 Hz (50 Hz): 115 (98) Liters/minute
  • Ultimate Vacuum: <3 x 10-3 mBar