HomeProductsParts & AccessoriesFilters & PrefiltersReplacement Filters and Prefilters6933200

Color-Smart HEPA Filters (2 each)

Qty: Add To Cart Request a Quote

Filter Reminder Service

Catalog Number: 6933200
Price: $1,540.00

Key features
  • Filter Type: HEPA
  • Applicable Categories: Paramount Ductless Enclosures
  • Applicable Products: Paramount Duet Filtered Enclosures (pre-9/2008)
  • Enclosure Nominal Width: 3', 6'
  • Filter Application: Particulate
  • Filter Flow Type: Exhaust

Download the Product Datasheet

Login to access file!

  • Weight: 90.0 lbs
  • Weight metric: 40.8 kg
  • Filter Type: HEPA
  • Applicable Categories: Paramount Ductless Enclosures
  • Applicable Products: Paramount Duet Filtered Enclosures (pre-9/2008)
  • Enclosure Nominal Width: 3', 6'
  • Filter Application: Particulate
  • Filter Flow Type: Exhaust

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Resource Tools

Chemical Guide for Filtered Enclosures

Guide provides a list of chemicals and their appropriateness for use inside Filtered Enclosures.

Login to access file!