HomeProductsParts & AccessoriesFilters & PrefiltersReplacement Filters and Prefilters6910301

Color-Smart Acid Gas Carbon Filter

Qty: Add To Cart Request a Quote

Filter Reminder Service

Catalog Number: 6910301
Price: $1,465.00

Key features
  • Filter Type: Carbon
  • Applicable Categories: FilterMate Exhausters
  • Applicable Products: Protector FilterMate Mobile Stations (pre-2005)
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 20 to 30

Download the Product Datasheet

Login to access file!

  • Weight: 45.0 lbs
  • Weight metric: 20.4 kg
  • Dimensions: 24.8" w x 15.8" d x 4.3" h
  • Dimensions metric: 62.9 x 40.0 x 10.8 cm
  • Filter Type: Carbon
  • Applicable Categories: FilterMate Exhausters
  • Applicable Products: Protector FilterMate Mobile Stations (pre-2005)
  • Conformance: NIOSH
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 20 to 30

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Resource Tools

Chemical Guide for Filtered Enclosures

Guide provides a list of chemicals and their appropriateness for use inside Filtered Enclosures.

Login to access file!