HomeProductsVentilated Enclosures & ExhaustersRemote Blowers & ExhaustersCoated Steel Belt Driven Blowers7069000

Coated Steel Blower

Qty: Request a Quote

Catalog Number: 7069000

Key features
  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/2
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet

Download the Product Datasheet

Login to access file!

  • Weight: 96.0 lbs
  • Weight metric: 44.0 kg
  • Electrical: 115V/60 Hz/1Ø/8.4 amps
  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/2
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
  • RPM Range Available: 532-753

Labconco Coated Steel Blowers have been specifically designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices. Durable and easy to maintain, Coated Steel Blowers are the recommended accessory for fume hoods used for low to moderately corrosive applications.

They are offered in a broad spectrum of capacities from 175 to 1960 CFM at static pressures to 1.50" H20. For greater corrosion protection, refer to our Fiberglass and PVC Blowers.

Features

• Flow-through vent holes and louvers allow for air circulation that cools the motor, thus prolonging motor life.
• Phenolic coating on impeller and housing is corrosion resistant.
• Powder-coated base and weather cover provide long life in extreme weather.
• Belt-driven with adjustable sheave saves energy and allows you to fine tune air volumes.
• Removable weather cover allows easy access for lubrication and sheave alignment to enhance performance and provide longer life.
• Self-adjusting gravity belt tightener ensures consistent performance because belt is held taut by weight of motor. Motor mount keeps the motor in place should the belt ever fail
• Forward curved impellers are balanced to ensure quiet operation and optimum air delivery.
• Factory lubricated pillow block bearings reduce maintenance and increase life.
• Blowers have low RPM for quiet operation.
• Sound levels generally range between 64 and 88 decibels depending on blower size.
• Variable exhaust orientation adjusts to eight outlet positions for installation flexibility. Adjustable discharge direction accommodates auxiliary-air requirements or unusual blower locations.

Options

• Explosion-proof models with non-sparking aluminum impellers and UL-listed explosion-proof motors for maximum safety.

Required Accessories

• Ductwork

 

Brochures

Labconco Blower and Accessories Catalog

Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.

Login to access file!

Videos

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward.

As an attendee, you will learn more about:

  • Types of fume hoods available and how they operate
  • How to establish an effective and cost effective air quality solution
  • Types of mechanical systems and ideal placement
Login to access file!

User's Manuals

Labconco Coated Steel, Fiberglass and PVC Blowers Manual

For Catalog Numbers

Coated Steel Models: 7068000, 7068100, 7068200, 7068300, 7068400, 7068500, 7068600, 7068700, 7068800, 7068900, 7069000, 7069100, 7069200, 7069300, 7069400, 7069500, 7069600, 7069700, 7071900

Fiberglass Models: 7180000, 7180100, 7180200, 7180300, 7180400, 7180500, 7180600, 7180700, 7180800, 7180900, 7181000, 7181100, 7181200, 7181300, 7181400, 7181500, 7181600, 7181700, 7182000, 7182100, 7182200, 7182300

PVC Models: 7183000, 7183100, 7183200

Login to access file!
Categories
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.