HomeProductsParts & AccessoriesFreeze Dry System Parts & AccessoriesDrying Chambers7318700

Tall Clear Chamber

Qty: Add To Cart Request a Quote

Catalog Number: 7318700
Price: $2,450.00

Key features
  • Applicable Products: FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Download the Product Datasheet

Login to access file!

  • Weight: 20.0 lbs
  • Weight metric: 9.5 kg
  • Dimensions: 13.6" diameter x 24.6" h
  • Dimensions metric: 34.5 x 62.5 cm
  • Applicable Products: FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter

12.0" diameter acrylic chamber fits all FreeZone Freeze Dryers. Provides visibility for bulk freeze drying. Accommodates Tall Product Shelves (7317200). Includes clear acrylic lid with gasket, cap for vacuum port, vacuum release valve and pass through for electrical cords. 8" diameter opening to collector on bottom of chamber. Will fit 10.12" or 14.0" diameter condensers.

Drying Chambers provide a means to attach flasks to your freeze dry system or contain samples in bulk.

Videos

Gail was responsible for something irreplaceable: a key link to the future of her company... and a cure. 
 
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 

How to: Operating the Clear Stoppering Chamber

How to use the Labconco Clear Stoppering Chamber to stopper lyophilized sample vials under vacuum.

Categories
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.