HomeProductsBase Stands, Cabinets & Work SurfacesWork SurfacesWork Surface Accessories1361200

Chrome-Plated Cold and Hot Water Mixing Faucet with Swivel Gooseneck

Qty: Add To Cart Request a Quote

Catalog Number: 1361200
Price: $820.00

Key features
  • Applicable Products: Flat Work Surfaces, SpillStopper Work Surfaces

Download the Product Datasheet

Login to access file!

  • Weight: 4.0 lbs
  • Weight metric: 2.0 kg
  • Applicable Products: Flat Work Surfaces, SpillStopper Work Surfaces

Mounting hole, 0.750" dia., in work surface is required (not included). Shipping weight 4 lbs. (2 kg)

Labconco offers several Work Surface Accessories to customize your work surface for your specific needs.

Categories
Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.