Search

Chemical Trap Inserts Group
  • Chemical Trap Inserts Group
  • Chemical Trap

Chemical Trap Inserts

Traps are connected between the evaporator and vacuum pump to provide additional protection to the pump.

Showing 1 - 7 of 7 Results

Acid Trap Insert
7814800 Acid Trap Insert

Catalog # 7814800

Price: $164.00

  • Applicable Products: CentriVap Concentrators, Precise Glove Boxes, RapidVap Vacuum Evaporation Systems
Ammonia Trap Insert
7815000 and 7995600 Radioisotope and Ammonia Trap Insert

Catalog # 7995600

Price: $161.00

  • Applicable Products: CentriVap Concentrators, Precise Glove Boxes, RapidVap Vacuum Evaporation Systems
Moisture Trap Insert
7814900 Moisture Trap Insert

Catalog # 7814900

Price: $164.00

  • Applicable Products: CentriVap Concentrators, Precise Glove Boxes, RapidVap Vacuum Evaporation Systems
Radioisotope Trap Insert
7815000 and 7995600 Radioisotope and Ammonia Trap Insert

Catalog # 7815000

Price: $188.00

  • Applicable Products: CentriVap Concentrators, Precise Glove Boxes, RapidVap Vacuum Evaporation Systems
Solvent Trap Insert
7815200 Solvent Trap Insert

Catalog # 7815200

Price: $164.00

  • Applicable Products: CentriVap Concentrators, Precise Glove Boxes, RapidVap Vacuum Evaporation Systems
Activated Carbon Solvent Trap
No Image

Catalog # 7772500

Discontinued
  • Applicable Products: Rotary Vane Vacuum Pumps
Soda Acid Trap
No Image

Catalog # 7772000

Discontinued
  • Applicable Products: Rotary Vane Vacuum Pumps

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.