Search

CentriVap Gel Dryer Concentrator System

Attributes

  • Region: International
  • CentriVap Required Accessories: Diaphragm or Rotary Vane Vacuum Pump
  • Conformance: CE
  • Lid Type: Acrylic
  • Receptacle and Plug Type: Schuko
  • Style: Benchtop
  • Type/Application: Gel Drying

Specifications

  • Weight: 0.0 lbs
  • Weight metric: 0.0 kg
  • Electrical: 230 V, 50 Hz, 7.5 amps, International

Catalog #
7475011

This product has been discontinued and is no longer available for purchase.

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Resources

lock Login or register to download resources

User's Manuals

CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

This guide is in English, Italian, French, German and Spanish.

View PDF (2.1 MB)

CentriVap Centrifugal Concentrators and Cold Traps Manual

Models: 78100 Series, 78110 Series, 74600 Series, 73850 Series, 79820 Series, 79830 Series, 79840 Series, 74750 Series

View PDF (2.5 MB)

CentriVap Zentrifugale Konzentratorsysteme Kurzanleitung zur Installation

View PDF (377.7 KB)

Gel Dryer Manual

For catalog numbers: 4330100, 4330150

View PDF (435.7 KB)

Sistemas de concentrador centrífugo CentriVap Guía de instalación rápida

View PDF (370.5 KB)

Sistemi concentratori centrifughi CentriVap Guida rapida all'installazion

View PDF (366.4 KB)

Systèmes de concentrateur centrifuge CentriVap Guide d'installation rapide

View PDF (369.7 KB)



Accessories

Related Products

Product Selection Tools