HomeProductsParts & AccessoriesVentilation Product AccessoriesBiosafety Cabinet & Clean Bench AccessoriesCaster Kits3784000

Caster Kit for Biosafety Cabinet Stands

Qty: Add To Cart Request a Quote

Catalog Number: 3784000
Price: $149.00

Key features
  • Applicable Products: Purifier Delta Class II Biosafety Cabinets

Download the Product Datasheet

Login to access file!

  • Weight: 10.0 lbs
  • Weight metric: 5.0 kg
  • Applicable Products: Purifier Delta Class II Biosafety Cabinets

Includes four 5" (13 cm) diameter, non-marking polyurethane casters with toe locks and bearings. Load rating for each caster is 250 pounds. Casters replace the fixed feet and add 11" (28 cm) to the overall depth of the base stand. Installation is required. Not for use with stands that support Type B2 Safety Cabinets.

Shipping weight 10 lbs. (5 kg)

Caster Kits for Purifier Delta Class II Biosafety Cabinets (Type A and Type C1) and Telescoping Base Stands for Puricare Procedure Stations (2013 and newer) and Purifier Logic & Logic+ Biosafety Cabinets.