HomeProductsLaboratory Carts, Tables & BenchesLaboratory CartsCart for the Cure

Cart for the Cure

Qty: Add To Cart Request a Quote

Catalog Number: 8025000PNK
Price: $560.00

Key features
  • Product Subcategory: Laboratory Carts

Download the Product Datasheet

Login to access file!

  • Weight: 80.0 lbs
  • Weight metric: 21.8 kg
  • Dimensions: 34.88" l x 19.0" w x 36.38" h
  • Product Subcategory: Laboratory Carts
  • Shipping information: Oversize

Cart for the Cure™ is a special, limited edition model of our popular Portable Table laboratory cart. It has all the great features of our standard Portable Table, except the 18 gauge welded tubular steel frame boasts the official Breast Cancer Awareness pink color! The cart also includes an official pink ribbon identification tag. Plus, for each Cart for the Cure sold, Labconco will donate $50.00 to the St. Luke's Foundation to help provide FREE mammograms to women who can't afford them. 

* Price is not inclusive of international taxes or shipping costs to destination.

Brochures

Labconco Carts and Benches Brochure

Provides specifications on our Carts and Benches, dimensional data, and ordering information.

Login to access file!

Videos

Cart for the Cure

Watch the creation story of Labconco's Cart for the Cure, from steel to wheels! This new, limited edition version of our Portable Table, is being sold in honor of National Breast Cancer Awareness month. For every cart sold, $50 will be donated to the Spelman Medical Foundation to help provide free mammograms to women who can't afford them.

Labconco Carts, Tables & Benches