HomeProductsLaboratory Carts, Tables & BenchesCart for Protector Demonstration Hoods

Cart for Protector Demonstration Hoods

Qty: Add To Cart Request a Quote

Catalog Number: 8026000
Price: $1,345.00

Key features
  • Applicable Enclosure Width: 3'
  • Applicable Products: Protector Demonstration Hoods
  • Product Subcategory: Laboratory Tables/Base Stands

Download the Product Datasheet

Login to access file!

  • Weight: 50.0 lbs
  • Weight metric: 22.7 kg
  • Dimensions: 39.0" w x 31.9" d x 36.0" h
  • Dimensions metric: 99.1 x 81 x 91.4 cm
  • Applicable Enclosure Width: 3'
  • Applicable Products: Protector Demonstration Hoods
  • Product Subcategory: Laboratory Tables/Base Stands

Glacier white powder-coated tubular steel with black 1" thick solid epoxy dished work surface, handle bar, bottom shelf and 4" diameter toe-locking casters. Supports loads up to 400 pounds. Cart is included with Protector Demonstration Hood Systems 3945000, 3945001, 3945020 and 3945021.

Videos

Labconco Carts, Tables & Benches