Search

CApture Portable Fuming System

CApture Portable Fuming System
  • CApture Portable Fuming System
Catalog #: 3420024
Qty:

Attributes

  • Product Type: CA Fuming System
  • Region: International
  • Blower Requirements: Built-in Blower
  • Power Cord & Plug: China/Australia

Specifications

  • Estimated Shipping Weight: 30.0 lbs
  • Estimated Shipping Weight metric: 13.6 kg
  • Dimensions: 15.5" w x 19.0" h x 10.75" d (open) or 11.6" w x 19.25" h x 10.75" d (collapsed)
  • Electrical: 230 volts, 50/60 Hz, 0.5 amp

CApture Portable Fuming System features a patented collapsible design; clear, polycarbonate chamber; heater with microprocessor-control in one degree increments between 120° to 350° F (50 to 177° C); two heater receptacles with heater door to accommodate heater pans. Ten aluminum heater pans are included; Stainless steel support manifold with three control slide slots and perforations for attaching a shelf and hook; stainless steel hook and perforated tray; control panel with LCD for displaying set point or actual heater temperature with "Up," "Down," and "Set" buttons for programming set point temperature; three-way heater/off/vent switch; rear-mounted main power switch/circuit breaker; leveling foot with locking pin; epoxy-coated steel housing; buit-in exhaust blower; particulate/activated carbon filter cartridge with MERV 11 rating and capacity for 100 development cycles; ETL listed (Models 3432000); CE conformity marking (Models 3420020, 3420022 and 3420024); 6' (1.8 meters) power cord with plug; actual weight 24 lbs (10.9 kg); shipping weight 30 lbs. (13.6 kg)

The CApture Portable Fuming System quickly fixes latent fingerprints at the crime scene using microburst or traditional CA (cyanoacrylate) fuming methods, while protecting the user from hazardous fumes.

Its patented design combines all the components needed in one compact system: a heater to heat the Super Glue; a shatter-resistant, clear protective fuming chamber to contain the fumes as they react with the latent prints; an exhaust blower; and particulate/carbon exhaust filter. No ducting is required for this fuming chamber. Since prints may be easily developed at the scene, irrelevant evidence may be ruled out, thus saving valuable laboratory processing time and storage space.



Labconco CApture Portable Fuming Systems

The CApture Portable Fuming System quickly fixes latent fingerprints at the crime scene using microburst or traditional CA fuming methods, while protecting the user from hazardous fumes.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • User's Manuals

    • CApture Portable Fuming Systems Manual

      For catalog numbers: 3420000, 3420020, 3420022 and 3420024

      View Files

  • Safety Data Sheets

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Forensic

      Declaration of Conformity for applicable models of Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture Portable Fuming Systems

      View Files

    • ETL Authorization Mark for forensic items

      This document from Intertek authorizes the use of the ETL mark on Protector Downdraft Powder Stations and CApture Portable Fuming Systems.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Expandable CApture Fuming Tent Kit 800

Forensic Enclosure Accessories

Labconco offers a variety of forensic enclosure accessories.