HomeProductsWarehouse SaleCApture Portable Fuming System - 230V

CApture Portable Fuming System - 230V

Qty: Add To Cart Request a Quote

Catalog Number: 3420020-BB
Price: $2,165.00
Sale Price: $541.00

Key features
  • Product Category: Forensic Enclosures

Download the Product Datasheet

Login to access file!

  • Weight: 30.0 lbs
  • Weight metric: 13.6 kg
  • Dimensions: 15.5" w x 19.0" h x 10.75" d (open) or 11.6" w x 19.25" h x 10.75" d (collapsed)
  • Electrical: 230 volts, 50/60 Hz, 0.5 amp
  • Product Category: Forensic Enclosures

View an equivalent item in new condition

CApture Portable Fuming System, 230V, 50/60Hz, British (UK) Plug Type

The CApture Portable Fuming System features a patented collapsible design; clear, polycarbonate chamber; heater with microprocessor-control in one degree increments between 120° to 350° F (50 to 177° C); two heater receptacles with heater door to accommodate heater pans. The CApture Portable Fuming System Ten aluminum heater pans are included; Stainless steel support manifold with three control slide slots and perforations for attaching a shelf and hook; stainless steel hook and perforated tray; control panel with LCD for displayng set point or actual heater temperature with "Up," "Down," and "Set" buttons for programming set point temperature; three-way heater/off/vent switch; rear-mounted main power switch/circuit breaker; leveling foot with locking pin; epoxy-coated steel housing; buit-in exhaust blower; particulate/activated carbon filter cartridge with MERV 11 rating and capacity for 100 development cycles; ETL listed (Models 3432000); CE conformity marking (Models 3420020, 3420022 and 3420024); 6' (1.8 meters) power cord with plug; actual weight 24 lbs (10.9 kg); shipping weight 30 lbs. (13.6 kg)

The CApture Portable Fuming System quickly fixes latent fingerprints at the crime scene using microburst or traditional CA (cyanoacrylate) fuming methods, while protecting the user from hazardous fumes.

Its patented design combines all the components needed in one compact system: a heater to heat the Super Glue; a shatter-resistant, clear protective fuming chamber to contain the fumes as they react with the latent prints; an exhaust blower; and particulate/carbon exhaust filter. No ducting is required for this fuming chamber. Since prints may be easily developed at the scene, irrelevant evidence may be ruled out, thus saving valuable laboratory processing time and storage space.