Spacious Cyanacrylate (CA) evidence fuming chambers for the forensic lab benchtop or portable stand.
The CApture™ BT is a spacious Cyanoacrylate (CA) evidence fuming chamber with a durable, easy-to-clean stainless steel liner. It is designed with input from Forensics Experts to protect you and your evidence.
Spacious Cyanacrylate (CA) evidence fuming chambers for the forensic lab benchtop or portable stand.
Filters applied
Showing 1 - 4 of 4 Results
The CApture BT Fuming Chamber with microprocessor control automates the Cyanoacrylate (CA) fuming of evidence. The programmable operating system combines the control and monitoring of all critical parameters in the Super Glue fuming process with the precision to store and easily repeat specified programs. Its spacious interior with shelving system maximizes fuming capacity and accommodates large evidence including holding up to 15 long guns at a time.
Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.
For catalog numbers: 3170000, 3170001, 3170002, 3170003, 3170004, 3170005 manufactured before October 2020.
For catalog numbers: 3170000, 3170001, 3170002, 3170003, 3170004, 3170005 manufactured October 2020 and later.
Revit model of CApture BT CA fuming chamber. Represents model 3170000.
CApture™ BT Fuming Chamber addresses shortcomings of conventional fuming systems.
For CApture BT Fuming Chamber, 230V - 3170001, 3170002, 3170003, 3170004, 3170005