HomeProductsParts & AccessoriesGlassware Washer & Water Purification System Parts & AccessoriesBasket Inserts4542100

Bulk Tube Insert

Qty: Add To Cart Request a Quote

Catalog Number: 4542100
Price: $540.00

Key features
  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower, Upper

Download the Product Datasheet

Login to access file!

  • Weight: 5.0 lbs
  • Weight metric: 2.3 kg
  • Dimensions: 21" w x 8.25" d x 4.38" h
  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower, Upper

Quick loading. For vertically-positioned test tubes. Holds up to 600 each 13 mm tubes or 244 each 20 mm tubes. Bottom, grate size 0.38" (9.5 mm), allows water to drain from inverted tubes. When insert is less than fully loaded, the divider may be adjusted to keep tubes upright. Type 304 stainless steel. Smallest divided compartment size: 1.8" w x 8.1" d x 4.2" h (4 x 21 x 11 cm). Interior dimensions (without divider): 18.7" w x 8.1" d x 4.2" h (48 x 21 x 11). 21.0" x 8.3" x 4.4" h (53 x 21 x 11).

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

User's Manuals

Bulk Tube Insert Loading Instructions

Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.
Login to access file!