HomeProductsWarehouse SaleBulk Tray Dryer

Bulk Tray Dryer

Qty: Add To Cart Request a Quote

Catalog Number: 7806001-BB1
Price: $5,298.00
Sale Price: $2,649.00

Key features
  • Product Category: Freeze Dry Systems

Download the Product Datasheet

Login to access file!

  • Weight: 286.0 lbs
  • Weight metric: 0.0 kg
  • Dimensions: 38"w X 30"d X 33"h
  • Electrical: 230V, 50/60Hz
  • Product Category: Freeze Dry Systems
  • Shipping information: Oversize

Serial Number: 040926429

Bulk Tray Dryer, New unit, Obsolete